Contactless Position Sensors

KYOCERA AVX Components stands for the development and worldwide production of position sensors based on versatile technologies and with different electronic interfaces. Our position sensors have already proven themselves millions of times in automotive applications and also take over important functions in new types of assistance systems.
Different sensor technologies allow an individual tailoring of the product characteristics to the respective application. Interfaces analog, PWM, PSI5, SENT, CAN, LIN and other protocols are possible.

Slider Position e1768380815740
osition Sensor
91970 (3)
Fahrzeugniveau 1

Exemplary fields of application for the sensors are:

  • Clutch actuators
  • Parking lock sensor
  • Shift fork position sensor
  • Steer-by-wire

 

Characteristics:

  • Technology: Hall, Inductive, Magneto-Inductive
  • Measuring range: 0-360° or 0-400 mm
  • Linearity: +/-1%
  • Sealing: IP6K9K
  • Output signals: Analog, PWM, PSI5, SENT SENT
  • ASIL: C(D) per channel

 

More Information about Position Sensors:

» Download Fast Facts

» More information about our position sensors

» Locate KYOCERA AVX´s position sensors in applications such as electromobility, chassis, transmission and powertrain applications

» You can find an overview of off-the-shelf sensors here

» Find technical details about our sensors in our data sheets and fast fact sheets

» Find more information about our Autopad® technology