Haptic Pedal

The accelerator pedal is a key direct interface between the vehicle and its user. In a very special way, it conveys the brand promise of the vehicle manufacturer.
The design of the accelerator pedal provides another opportunity to deliver on the expectations of the brand. Accelerator pedals from KYOCERA AVX convey positive feelings of quality and safety – for a rewarding driving experience.

 

csm werne 04 561c178159
Pedal
Haptic pedal kennlinie

The technology in our active accelerator pedals supports the dynamic driving experience of electric and hybrid drives. Using haptic signals, they alert the driver to a change of drive mode from or to the combustion engine. At the same time, our mature products convey confidence and safety, supported by the cumulative experience of more than 20 years of development and production of electronic accelerator pedals.

Sensing technology
Non-contacting: Hall, Autopad®

Special application: Haptic pedal

  • Reduced weight with optimized temperature Performance and low consumption
  • Below 900 grams and is significantly below the total weight of comparable pedals
  • Less than one watt power consumption for a switched-on actuator when drive changes from battery to combustion engine
  • Power increase <12N
  • No time limit for temperature range of -40 °C to 80 °C.
  • Simple and compact design – extremely sturdy
  • Information path without distraction
  • Subliminal function produces intuitive reaction

 

More Information about Accelerator Pedals: