For temperature measurement between -40 to +1200 °C our sensor solution using thermo couple technology is must have.
Using in-house produced thermo couple elements our sensors provide fast responded digital temperature signals. Signal proceeding to SENT, CAN or USB output gives users full flexibility to monitore various temperatures including very high up to 1200 °C.
That combination of used materials is especially dedicated to measure exhaust gases of combustion engines or to be used in chemical applications with one or two tips.