Humidity & Temperature Sensor
Reliable Climate Monitoring for Next-Generation Vehicles
Enhance vehicle comfort, safety, and energy efficiency with our state-of-the-art humidity and temperature sensor – trusted by OEMs and Tier 1 suppliers for the vehicles of tomorrow:
The advanced Humidity Sensor with Integrated Temperature Measurement by KYOCERA AVX is designed to meet the demanding requirements of modern automotive climate control systems. Engineered for precision, durability, and compact integration, this sensor ensures optimal performance in both interior and exterior vehicle environments. It delivers precise measurements across a wide range of humidity (0–100% RH) and temperature conditions (e.g., -40°C to +125°C), essential for intelligent climate control and defogging systems.

Features
- Enables real-time monitoring and control, improving passenger comfort and energy efficiency.
- Compliance and Compatibility: Fully compliant with automotive standards (e.g., AEC-Q100), and easily integrated into Analogue or SENT interface architectures.
- Automotive-Grade Reliability: Built to withstand harsh automotive conditions including temperature fluctuations, vibrations, and exposure to contaminants.
- Compact, Integrated Design: Combines humidity and temperature sensing in a single, space-saving module – ideal for integration into HVAC systems, headliners, or sensor clusters.
Typical Applications
- Environmental conditions detection
- Charge air or Fuel cell monitoring
- Water ingress, fog, dew point detection