Air Pump 700 W
Power Electronics for an Air Pump
Very high power density electronics for an air pump system,
directly mounted to the backside of the motor
Features:
- Supply voltage: 8 – 16 VDC
- Power / current: up to 700 W peak (46 A RMS / 65 A peak)
- Sensor-less FOC control up to 31,000 rpm
Key Technologies:
- Dual Si-Mosfets discrete SMD switches
- Fully SMD – no THT components (ultra-low profile)
- In-house sensor-less FOC software performed on a small ARM M4F MCU
» More about our Motor Control Units
Electromobility - Sensors and Controls
As electromobility gains more and more importance, we too want to be actively involved and support our customers at this environmentally friendly alternative to conventional vehicles. We offer solutions for electro and hybrid vehicles according to customer specific application.