Pressure Sensors for Powertrain Unit (Heat)
Last generation pressure sensors are absolutely solid and have excellent long-live characteristics. They win by their modular-building-concept and can easily be integrated into customer systems.
KYOCERA AVX offers a great number of innovative and robust solutions for measuring pressure in different media. Due to flexible configurations, our pressure sensor modules can easily be integrated into customer-specific systems.
Particularly the requirements in high-performance gearbox applications necessitate permanent monitoring of different media. Cost-optimized solutions with high vibration resistance are in great demand and a wide range of basic technologies enables us to optimally adjust the sensor characteristics to the respective customer application.
Media:






Features
- Small, low weight but robust design
- Same disign for several pressure ranges
- Different output signal
- Can be used for different media (hydrogen, oil, water, coolant, fuel, …)
- Suitable for harsh environmental conditions
More Information about Pressure Sensors:
» More information about our Pressure Sensors » Find detailed technical information in the section of data sheets and fast fact sheets
» Locate KYOCERA AVX´s position sensors in applications such as electromobility, chassis, transmission and powertrain applications