Customized Accelerator & Sensing Pedals

Custom-engineered accelerator pedals for automotive and industrial applications.

Precision sensing, robust mechanical design, and optional haptic feedback – developed for demanding OEM programs.

Product Selector for Accelerator Pedals and Sensor-Controlled Pedals

Explore our product catalog using our product selector. Compare all specifications based on various parameters and find the right component for your application.

Product Overview

Our accelerator pedals are designed for modern vehicle and machine platforms. They combine non-contact sensor technologies with durable mechanics and ergonomic design, making them suitable for both series production and customized industrial applications.

Typical Applications

Automotive

  • Passenger cars and commercial vehicles
  • Electric and hybrid vehicles
  • Powertrain and driver assistance systems

Industrial

  • Off-highway and construction machinery
  • Industrial and material handling vehicles
  • Machine and control interfaces

Agriculture

  • Self-propelled agricultural machines
  • Tractors
  • Harvester

Technology & System Architecture

Non-Contact Sensing Technologies

  • Hall-effect and inductive sensor principles
  • Wear-free and highly accurate
  • Redundant signal outputs available

Optional Haptic Feedback

Haptic pedal functionality provides intuitive driver feedback, for example in speed limitation systems, driver assistance features, or energy-efficient driving modes.

Pedal Configurations

  • Floor-mounted accelerator pedals
  • Pendant-style accelerator pedals
  • Haptic feedback pedals
  • Industrial and special-purpose pedals

All configurations can be mechanically and electrically customized.

Technical Specifications (Example)

  • Non-contact sensing (Hall / inductive)
  • Operating temperature: −40 °C to +80 °C
  • Compact and lightweight design
  • Redundant sensor systems available
  • Prepared for functional safety concepts (e.g. ISO 26262)

Key Benefits

  • High precision and repeatability
  • Long service life with no mechanical wear
  • Flexible customization for OEM requirements
  • Suitable for automotive and industrial environments

Custom Engineering & Development

We support your project from concept phase to series integration, including mechanical design, sensor selection, electrical interfaces, and project-specific adaptations.

Contact Us

Looking for a reliable and customized pedal solution?

Get in touch with our experts to discuss your project requirements.

Datasheets and technical information available on request

Flyer: Accelerator Pedals for Trucks

Frequently Asked Questions (FAQ)

Are the pedals suitable for electric vehicles?

Yes, the pedals are designed for electric and hybrid vehicle applications.

Can signal outputs be customized?

Yes, electrical interfaces are defined based on project requirements. Mögliche Signalausgänge sind Analog, SENT und PWM.