Customized Pressure Sensors for Industry & Automotive
High-precision pressure sensor solutions for industrial and automotive applications, engineered for reliability, accuracy and seamless system integration.
Pressure Sensing Solutions for Demanding Environments
Our customized pressure sensors are designed for applications where standard products do not meet performance or durability requirements. Ideal for OEM and series production projects.
Key Benefits:
- Custom pressure ranges from vacuum to high pressure
- Robust design for harsh industrial and automotive environments
- Excellent long-term stability and accuracy
- Flexible electrical and mechanical interfaces
- Air suspension and steering systems










Product Selector for Pressure Sensors
Explore our product catalog using our product selector. Compare all specifications based on various parameters and find the right component for your application.
Industrial Applications
Pressure Sensors for Industrial Automation
Suitable for:
- Pneumatic and hydraulic systems
- Process and factory automation
- Machinery and equipment manufacturing
- Energy, fluid and HVAC control
Our sensors ensure reliable performance under vibration, pressure peaks, moisture and temperature fluctuations.
Automotive Applications
Pressure Sensors for Automotive Systems
Designed for use in:
- Engine and fuel systems
- Transmission and braking systems
- EV and HEV thermal management
- Emission and exhaust monitoring
The sensors comply with common automotive quality requirements and support safety-critical vehicle functions.
Technology Highlights
Accuracy & Reliability
- High measurement accuracy throughout product lifetime
- Stable sensor technology for liquids and gases
- Low drift and excellent repeatability
Custom Engineering
- Application-specific housings and connectors
- Analog and digital output options
- Tailored to OEM specifications
Typical Technical Specifications
Pressure Range
0…6 bar up to >600 bar (customized)
Temperature Range
-40 °C to +150 °C (application dependent)
Output Signals
Analog, digital (application dependent)
Development & Manufacturing Process
- Requirement analysis & consultation
- Custom sensor design
- Prototyping, validation & testing
- Series production & integration support
Contact Us
Looking for a reliable pressure sensor solution for industrial or automotive applications?
Contact us for technical consultation, samples or a customized quote.
Take a look at our available datasheets and technical information