Customized Temperature Sensors for the Most Demanding Requirements

Precise temperature monitoring for automotive, e-mobility and industrial applications

KYOCERA AVX develops highly reliable, customized temperature sensors for modern vehicle architectures and industrial systems. Whether for batteries, power electronics, electric motors or exhaust systems, we deliver precise sensing solutions tailored exactly to your application requirements.

Your Benefits with KYOCERA AVX Temperature Sensors

  • Application- and environment-specific custom design
  • Robust, media-resistant materials (oil, coolant, hydrogen, exhaust gas, etc.)
  • Fast response times and high measurement accuracy
  • Electrical insulation up to 4,800 V available
  • Redundant sensor concepts supporting functional safety (ASIL)
  • Screw-in, clip-in or connector-based mounting options
  • Temperature ranges up to 1,200 °C (high-temperature versions)

Product Selector for Temperature Sensors

Explore our product catalog using our product selector. Compare all specifications based on various parameters and find the right component for your application.

Typical Applications of Our Temperature Sensors

Electric Motors & Stators

  • Direct temperature measurement within the stator or housing
  • Compact design with fast thermal response
  • Standard MLK connector, additional custom interfaces available

Fuel Cell & Hydrogen Systems

  • Media resistance to hydrogen and condensates
  • Long service life and precise measurement in demanding environments

Power Electronics & Inverters

  • Temperature monitoring at contact and interface points
  • Electrically isolated sensors with secure galvanic separation
  • High resistance to thermal and mechanical stress

Battery Systems

  • Redundant temperature monitoring for thermal management
  • Functional safety supported by self-diagnostics
  • Optimized integration into battery modules and packs

Kühlung & HVAC

  • Long term experience in air and fluid measurement
  • various fixation capabilities available
  • LSV124 proven parts

Exhaust Systems & High-Temperature Applications

  • Sensors designed for extreme thermal conditions
  • Thermocouple or NTC technologies for temperatures up to and beyond 1,200 °C

Technical Specifications (Excerpt)

Feature Options / Values
Temperature range
−40 °C to +250 °C (NTC), up to 1,200 °C (thermocouples)
Sensor principles
NTC, PTC (PT1000), thermocouples (Type K, J, etc.)
Connectors
MLK, customized, open-end, potted
Mounting options
Screw-in, snap-in, clip-in, direct integration
Electrical insulation
Up to 4,800 V / optimized creepage & clearance
Media resistance
Oil, coolant, fuel, exhaust gas, hydrogen
Diagnostics / redundancy
Dual NTC elements, self-monitoring capabilities

Tailored Solutions for OEMs & Tier-1 Suppliers

Whether for high-volume automotive production, off-highway vehicles or industrial systems, KYOCERA AVX offers:

  • Accelerated design-in through proven sensor platforms
  • Development and manufacturing in Europe
  • APQP processes and automotive-compliant validation
  • Support for EMC testing, FMEA and design freeze phases

Contact & Technical Consultation

Do you require a customized temperature sensing solution for your application?
Our experts support you from initial concept through series production approval.

Take a look at our available datasheets and technical information

Highlight: Temperature Sensor Platform

Product Highlight: High Temperature Sensor