Temperature Sensors

Found 28 products.

Image
FastFactsData sheets
94082_194082_1In stockNTC5 kΩ-40200MLK 1.2M12 x 1.5 maleBrassno» FastFacts» Data sheet
9410494104On requestNTC2.25 kΩ-40150MLK 1.2Clip-inStainless steelno» FastFacts
9416094160On requestNTC30 kΩ-40150cableFlangePlasticno» FastFacts
9443794437On requestNTC5 kΩ-40180MLK 1.2FlangeStainless steelno» FastFacts
9443694436On requestNTC5 kΩ-40180MLK 1.2M12 x 1.5maleStainless steelno» FastFacts
Busbar_TemperatureBusbar_TemperatureOn requestNTC2 kΩ-40180MLK 1.2FlangePlasticno» FastFacts
9408194081On requestNTC2.07 kΩ-40150MLK 1.2M12 x 1.5 maleStainless steelno» FastFacts
Temperature_Flow_PluginTemperature_Flow_PluginOn requestdigitaln.a.-40150MLK 1.2TubePlasticno
9408694086On requestNTC10 kΩ-40150MLK 1.2TubeBrassno» FastFacts» Data sheet
PCB_mounted_TemperaturePCB_mounted_TemperatureOn requestNTC2.0 kΩ-40150PCB mountedClip-in; PCB mountedPlasticno» FastFacts
94099_294099_2In stockNTC2.25 kΩ-40180AMP TimerM12 x 1.5 maleBrassno» FastFacts
94099_394099_3In stockPT-ElementPT1000-40180AMP TimerM14 x 1.5 maleBrassno» FastFacts
94099_494099_4In stockNTC2.25 kΩ-40180AMP TimerM14 x 1.5 maleBrassno» FastFacts
9412194121In stockNTC2.05 kΩ-40155DIN Bajonett (DIN 72585)M16 x 1.5 maleBrassno» FastFacts» Data sheet
9412594125In stockNTC0.25 - 4.75 V-40150DIN Bajonett (DIN 72585)M14 x 1.5 maleStainless steelno» FastFacts
94082_294082_2In stockNTC5 kΩ-40200MLK 1.2M12 x 1.5 maleStainless steelno» FastFacts» Data sheet
94082_394082_3In stockNTC2.25 kΩ-40150MLK 1.2M12 x 1.5 maleBrassno» FastFacts» Data sheet
9428094280On requestNTC; redundant10 kΩ-40150MLK 1.2FlangeStainless steelno» FastFacts
94082_494082_4In stockNTC2.25 kΩ-40150MLK 1.2M12 x 1.5 maleStainless steelno» FastFacts» Data sheet
94082_594082_5On requestPT-ElementPT1000-40180MLK 1.2M12 x 1.5 maleBrassno» FastFacts
94082_694082_6On requestPT-ElementPT1000-40180MLK 1.2M12 x 1.5 maleStainless steelno» FastFacts
94085_194085_1In stockNTC2.055 kΩ-40150Bosch CompactM14 x 1.5 maleBrassno» FastFacts
94085_294085_2In stockNTC2.055 kΩ-40150Bosch CompactM14 x 1.5 maleStainless steelno» FastFacts
94086_194086_1In stockNTC2.25 kΩ-40150MLK 1.2M12 x 1.5 maleStainless steelno» FastFacts
94086_294086_2On requestNTC10 kΩ-40150MLK 1.2M12 x 1.5 maleStainless steelno» Data sheet
9409394093In stockNTC2.25 kΩ-40150AMP TimerM12 x 1.5 maleBrassno» FastFacts
94099_194099_1In stockPT-ElementPT1000-40180AMP TimerM12 x 1.5 maleBrassno» FastFacts
9498294982In stockPTC-40150MLK 1.2M14 x 1-6g male threadStainless steelno» FastFacts