High-Performance Proximity Sensors for Industrial Automation

Reliable Non-Contact Detection for Demanding Applications

Our proximity sensors enable precise, contactless object detection and presence monitoring in industrial environments. Designed for high reliability and process stability, they deliver consistent switching performance even under demanding operating conditions.

Engineered for industrial electronics, automation systems, and machine control, our sensors combine robust mechanical design with stable electrical performance to ensure long service life and dependable operation.

 

Product Portfolio Overview

Capacitive Proximity Sensors – Versatile Detection Technology

Capacitive proximity sensors provide non-contact detection of a wide range of materials, including:

  • Metals
  • Plastics
  • Liquids
  • Bulk materials
  • Objects behind non-metallic barriers

This makes them ideal for level detection, object positioning, presence sensing, and material monitoring in automated production environments.

Key technical features:
  • Contactless, wear-free operation
  • Stable switching performance
  • Adjustable sensitivity (model dependent)
  • Status LED indication
  • PNP and NPN output configurations (NO/NC options)
  • Cable or M12 connector variants
  • Industrial protection ratings up to IP67

Inductive Proximity Sensors from KYOCERA AVX – Precise and Robust Object Detection for Industrial Applications

Inductive proximity sensors from KYOCERA AVX enable contactless and wear-free detection of metallic objects in demanding industrial environments. By using a high-frequency electromagnetic field, these sensors reliably detect changes near the active sensing surface and convert them into precise switching signals.

Our inductive proximity sensors offer a wide range of technical features that make them a powerful solution for industrial applications:
  • Contactless and wear-free detection of metallic objects
  • High reliability even in the presence of dust, dirt, and vibrations
  • Short-circuit and reverse polarity protection for maximum operational safety
  • PNP and NPN outputs available as normally open or normally closed
  • Protection rating up to IP67 for use in harsh environments
  • Housing sizes from M8 to M30 as well as compact rectangular designs
  • Flush or non-flush mounting options available
  • Typical operating temperature range from −20 °C to +65 °C
Inductive proximity sensors are used wherever reliable detection of metallic objects without mechanical contact is required, including:
  • Machinery and plant engineering
  • Conveyor technology and material handling
  • Robotics and automation
  • Packaging and process systems
  • Automotive and mobility applications

Thanks to their robust technology, these sensors enable high process reliability and long-term reduction of operating costs.

Capacitive

 

kapazitivItem Number CPU-010V-ESN

Housing:20 mm
Range:10 mm
PNP / NPN:PNP
NO / NC:NO & NC
Connection:cable

Datasheet

 

kapazitivItem Number CNU-010V-ESN

Housing:20 mm
Range:10 mm
PNP / NPN:NPN
NO / NC:NO & NC
Connection:cable

Datasheet

 

kapazitivItem Number CPU-010V-ETN

Housing:20 mm
Range:10 mm
PNP / NPN:PNP
NO / NC:NO & NC
Connection:M12 connector

Datasheet

 

kapazitivItem Number CNU-010V-ETN

Housing:20 mm
Range:10 mm
PNP / NPN:NPN
NO / NC:NO & NC
Connection:M12 connector

Datasheet


CPU 020V FSN 1Item Number CPU-020V-FSN

Housing:Ø 34 mm
Range:20 mm
PNP / NPN:PNP
NO / NC:NO & NC
Connection:cable

Datasheet

 

CPU 020V FSN 1Item Number CNU-020V-FSN

Housing:Ø 34 mm
Range:20 mm
PNP / NPN:NPN
NO / NC:NO & NC
Connection:cable

Datasheet

 

CPU 020V FSN 1Item Number CPU-020V-FTN

Housing:Ø 34 mm
Range:20 mm
PNP / NPN:PNP
NO / NC:NO & NC
Connection:M12 connector

Datasheet

 

CPU 020V FSN 1Item Number CNU-020V-FTN

Housing:Ø 34 mm
Range:20 mm
PNP / NPN:NPN
NO / NC:NO & NC
Connection:M12 connector

Datasheet

 

CPU 010V CSNItem Number CPU-010V-CSN

Housing:M18
Range:10 mm
PNP / NPN:PNP
NO / NC:NO & NC
Connection:cable

Datasheet

 

CPU 010V CSN

Item Number CNU-010V-CSN

Housing:M18
Range:10 mm
PNP / NPN:NPN
NO / NC:NO & NC
Connection:cable

Datasheet

 

CPU 010V CSNItem Number CPU-010V-CTN

Housing:M18
Range:10 mm
PNP / NPN:PNP
NO / NC:NO & NC
Connection:M12 connector

Datasheet

 

CPU 010V CSNItem Number CNU-010V-CTN

Housing:M18
Range:10 mm
PNP / NPN:NPN
NO / NC:NO & NC
Connection:M12 connector

Datasheet

 

CPU 020V DSN 1Item Number CPU-020V-DSN

Housing:M30
Range:20 mm
PNP / NPN:PNP
NO / NC:NO & NC
Connection:cable

Datasheet

 

CPU 020V DSN 1Item Number CNU-020V-DSN

Housing:M30
Range:20 mm
PNP / NPN:NPN
NO / NC:NO & NC
Connection:cable

Datasheet

 

CPU 020V DSN 1Item Number CPU-010V-DTF-AS

Housing:M30
Range:10 mm
PNP / NPN:PNP
NO / NC:NO & NC
Connection:M12 Connector

Datasheet

 

CPU 020V DSN 1Item Number CNU-010V-DTF-AS

Housing:M30
Range:10 mm
PNP / NPN:NPN
NO / NC:NO & NC
Connection:M12 Connector

Datasheet

 

CPU 020V DSN 1Item Number CPU-020V-DTN

Housing:M30
Range:20 mm
PNP / NPN:PNP
NO / NC:NO & NC
Connection:M12 Connector

Datasheet

 

CPU 020V DSNItem Number CNU-020V-DTN

Housing:M30
Range:20 mm
PNP / NPN:NPN
NO / NC:NO & NC
Connection:M12 Connector

Datasheet

M8 induktive

 

INC002ADN3

Item Number INC-002-ADN/3
Housing:M8
Output:NPN NC
Connector:2 m cable

Datasheet


INC002AENM83

Item Number INC-002-AENM8/3
Housing:M8
Output:NPN NC
Connector:M8 connector

Datasheet


INC0015ADF3

Item Number INC-0015-ADF/3
Housing:

M8

Output:NPN NC
Connector:2 m cable

Datasheet


INC0015AEFM83

Item Number INC-0015-AEFM8/3
Housing:M8
Output:NPN NC
Connector:M8 connector

Datasheet


INO002ADN3

Item Number INO-002-ADN/3
Housing:M8
Output:NPN NO
Connector:2 m cable

Datasheet


INO002AENM83

Item Number INO-002-AENM8/3
Housing:M8
Output:NPN NO
Connector:M8 connector

Datasheet


INO0015ADF3

Item Number INO-0015-ADF/3
Housing:M8
Output:NPN NO
Connector:2 m cable

Datasheet


INO0015AEFM83

Item Number INO-0015-AEFM8/3
Housing:M8
Output:NPN NO
Connector:M8 connector

Datasheet


IPC002ADN3

Item Number IPC-002-ADN3
Housing:M8
Output:PNP NC
Connector:2 m cable

Datasheet


IPC002AENM83

Item Number IPC-002-AENM8/3
Housing:M8
Output:PNP NC
Connector:M8 connector

Datasheet


IPC0015ADF3

Item Number IPC-0015-ADF/3
Housing:M8
Output:PNP NC
Connector:2 m cable

Datasheet


IPC0015AEFM83

Item Number IPC-0015-AEFM8/3
Housing:M8
Output:PNP NC
Connector:M8 connector

Datasheet


IPO002ADN3

Item Number IPO-002-ADN/3
Housing:M8
Output:PNP NO
Connector:2 m cable

Datasheet


IPO002AENM83

Item Number IPO-002-AENM8/3
Housing:M8
Output:PNP NO
Connector:M8 connector

Datasheet


IPO0015ADF3

Item Number IPO-0015-ADF/3
Housing:M8
Output:PNP NO
Connector:2 m cable

Datasheet


IPO0015AEFM83

Item Number IPO-0015-AEFM8/3
Housing:M8
Output:PNP NO
Connector:M8 connector

Datasheet

M12 induktive

 

INC002BMF3

Item Number INC-002-BMF/3
Housing:M12
Output:NPN NO
Connector:2 m cable

Datasheet


INC002BNF3

Item Number INC-002-BNF/3
Housing:M12
Output:NPN NC
Connector:M12 connector

Datasheet


INC004BMN3

Item Number INC-004-BMN/3
Housing:M12
Output:NPN NC
Connector:2 m cable

Datasheet

 

INC004BNN3

Item Number INC-004-BNN/3
Housing:M12
Output:NPN NC
Connector:M12 connector

Datasheet


INO002BMF3

Item Number INO-002-BMF/3
Housing:M12
Output:NPN NO
Connector:2 m cable

Datasheet


INO002BNF3

Item Number INO-002-BNF/3
Housing:M12
Output:NPN NO
Connector:M12 connector

Datasheet


 

INO004BMN3

Item Number INO-004-BMN/3
Housing:M12
Output:NPN NO
Connector:2 m cable

Datasheet


 

INO004BNN3

Item Number INO-004-BNN/3
Housing:M12
Output:NPN NO
Connector:M12 connector

Datasheet


IPC002BMF3

Item Number IPC-002-BMF/3
Housing:M12
Output:PNP NC
Connector:2 m cable

Datasheet


IPC002BNF3

Item Number IPC-002-BNF/3
Housing:M12
Output:PNP NC
Connector:M12 connector

Datasheet 


IPC004BMN3

Item Number IPC-004-BMN/3
Housing:M12
Output:PNP NC
Connector:2 m cable

Datasheet


IPC004BNN3

Item Number IPC-004-BNN/3
Housing:M12
Output:PNP NC
Connector:M12 connector

Datasheet


IPO002BMF3

Item Number IPO-002-BMF/3
Housing:M12
Output:PNP NO
Connector:2 m cable

Datasheet


IPO002BNF3

Item Number IPO-002-BNF/3
Housing:M12
Output:PNP NO
Connector:M12 connector

Datasheet


IPO004BMN3

Item Number IPO-004-BMN/3
Housing:M12
Output:PNP NO
Connector:2 m cable

Datasheet



IPO004BNN3

Item Number IPO-004-BNN/3
Housing:M12
Output:PNP NO
Connector:M12 connector

Datasheet


M18 induktive

 

INC005CMF 3

Item Number INC-005-CMF/3
Housing:M18
Output:NPN NC
Connector:2 m cable

Datasheet


INC005CNF 3

Item Number INC-005-CNF/3
Housing:M18
Output:NPN NC
Connector:M12 connector

Datasheet


INC008CMN 3

Item Number INC-008-CMN/3
Housing:M18
Output:NPN NC
Connector:2 m cable

Datasheet


INC008CNN 3

Item Number INC-008-CNN/3
Housing:M18
Output:NPN NC
Connector:M12 connector

Datasheet


INO005CMF 3

Item Number INO-005-CMF/3
Housing:M18
Output:NPN NO
Connector:2 m cable

Datasheet


INO005CNF 3

Item Number INO-005-CNF/3
Housing:M18
Output:NPN NO
Connector:M12 connector

Datasheet


INO008CMN 3

Item Number INO-008-CMN/3
Housing:M18
Output:NPN NO
Connector:2 m cable

Datasheet


INO008CNN 3

Item Number INO-008-CNN/3
Housing:M18
Output:NPN NO
Connector:M12 connector

Datasheet


IPC 005 CMF 3
Item Number IPC-005-CMF/3
Housing:M18
Output:PNP NC
Connector:2 m cable

Datasheet


IPC 005 CNF 3
Item Number IPC-005-CNF/3
Housing:M18
Output:PNP NC
Connector:M12 connector

Datasheet


IPC 008 CMN 3
Item Number IPC-008-CMN/3
Housing:M18
Output:PNP NO
Connector:2 m cable

Datasheet


IPC 008 CNN 3
Item Number IPC-008-CNN/3
Housing:M18
Output:PNP NC
Connector:M12 connector

Datasheet


INO005CMF 3
Item Number IPO-005-CMF/3
Housing:M18
Output:PNP NO
Connector:2 m cable

Datasheet


IPO005CNF 3
Item Number IPO-005-CNF/3
Housing:M18
Output:PNP NO
Connector:M12 connector

Datasheet


IPO008CMN 3
Item Number IPO-008-CMN/3
Housing:M18
Output:PNP NO
Connector:2 m cable

Datasheet


IPO008CNN 3
Item Number IPO-008-CNN/3
Housing:M18
Output:PNP NO
Connector:M12 connector

Datasheet

M30 induktive

 

INC010DMF 3
Item Number INC-010-DMF/3
Housing:M30
Output:NPN NC
Connector:2 m cable

Datasheet


INC010DNF 3
Item Number INC-010-DNF/3
Housing:M30
Output:NPN NC
Connector:M12 connector

Datasheet


INC015DMN 3
Item Number INC-015-DMN/3
Housing:M30
Output:NPN NC
Connector:2 m cable

Datasheet


INC015DNN 3
Item Number INC-015-DNN/3
Housing:M30
Output:NPN NO
Connector:M12 connector

Datasheet


INO010DMF 3
Item Number INO-010-DMF/3
Housing:M30
Output:NPN NO
Connector:2 m cable

Datasheet


INO010DNF 3
Item Number INO-010-DNF/3
Housing:M30
Output:NPN NO
Connector:M12 connector

Datasheet


INO015DMN 3
Item Number INO-015-DMN/3
Housing:M30
Output:NPN NO
Connector:2 m cable

Datasheet


INO015DNN 3
Item Number INO-015-DNN/3
Housing:M30
Output:NPN NO
Connector:M12 connector

Datasheet


IPC010DMF 3
Item Number IPC-010-DMF/3
Housing:M30
Output:PNP NC
Connector:2 m cable

Datasheet 


IPC010DNF 3
Item Number IPC-010-DNF/3
Housing:M30
Output:PNP NC
Connector:M12 connector

Datasheet


IPC015DMN 3
Item Number IPC-015-DMN/3
Housing:M30
Output:PNP NC
Connector:2 m cable

Datasheet


IPC015DNN 3
Item Number IPC-015-DNN/3
Housing:M30
Output:PNP NC
Connector:M12 connector

Datasheet


IPO010DMF 3
Item Number IPO-010-DMF/3
Housing:M30
Output:PNP NO
Connector:2 m cable

Datasheet


IPO010DNF 3
Item Number IPO-010-DNF/3
Housing:M30
Output:PNP NO
Connector:M12 connector

Datasheet


IPO015DMN 3
Item Number IPO-015-DMN/3
Housing:M30
Output:PNP NC
Connector:2 m cable

Datasheet


IPO015DNN 3
Item Number IPO-015-DNN/3
Housing:M30
Output:PNP NC
Connector:M12 connector

Datasheet

Product Overview for Proximity Sensors

Explore our product catalog using our product selector. Compare all specifications based on various parameters and find the right component for your application.

 

Standardized Industrial Housing Options

Our proximity sensors are available in standardized cylindrical housing formats (e.g., M18 to M30 and comparable diameters), allowing seamless integration into existing mechanical and electrical system architectures.

Available options include:
  • Different sensing ranges
  • Flush and non-flush mounting
  • Threaded housings for secure installation
  • Multiple connection types for flexible system integration

Technical Advantages at a Glance

Precision Detection & Process Stability

  • Non-contact sensing reduces mechanical wear
  • Reliable switching performance in dynamic processes
  • Consistent signal output for PLC and control integration
  • Suitable for automated, high-cycle applications

Robust Design for Industrial Environments

  • High ingress protection ratings (up to IP67)
  • Resistant housing materials for chemically demanding environments
  • Wide operating temperature range
  • High mechanical durability

 

Typical Applications

Our proximity sensors are optimized for:
  • Industrial automation systems
  • Machine building and production equipment
  • Level detection in tanks and containers
  • Packaging and material handling systems
  • Quality control and inspection technology
  • Object presence monitoring in manufacturing lines

They support efficient process control while minimizing downtime and maintenance requirements.

Engineering Support & Technical Documentation

Comprehensive datasheets and technical specifications are available for all sensor variants.We provide reliable sensing solutions tailored to your operational requirements.

Request Technical Consultation

Looking for the right proximity sensor solution for your application?Contact our technical specialists for professional support and product recommendations.