Product Filter
High-Performance Sensor Solutions from KYOCERA AVX for Gas & Fluid Quality
High-Performance Sensor Solutions from KYOCERA AVX for Gas & Fluid Quality for Hydrogen, Industrial and Mobility Applications
KYOCERA AVX designs and manufactures advanced sensor solutions for the precise monitoring of gas and fluid properties like hydrogen or Adblue. Our modular and durable sensor platforms are engineered for harsh environments and enable safe, efficient and future-proof operation in hydrogen systems, automotive applications and industrial processes.



Produktselektor for Sensor Solutions for Gas & Fluid Quality
Explore our product catalog using our product selector. Compare all specifications based on various parameters and find the right component for your application.
Sensor Portfolio Overview
Gas Concentration Sensor for Hydrogen Applications
Gas Concentration Sensor for Hydrogen Applications
The KYOCERA AVX gas concentration sensor provides reliable monitoring of hydrogen in gaseous media. Its robust, modular design and integrated diagnostic capabilities make it ideally suited for safety-critical hydrogen applications.
Technical Highlights
- Media compatibility: Hydrogen, oils, fuels, exhaust gases, AdBlue®, air and water
- Pressure range: 0–50 bar
- Measurement types: Absolute and relative
- High accuracy maintained over the entire sensor lifetime
- Output options: Analog and digital (e.g. CAN interface)
- Integrated temperature compensation
- Optional condensation protection
- Built-in self-diagnostics
- Compact, space-saving design
Typical Applications
- Hydrogen systems in fuel cell vehicles (FCVs)
- Hydrogen gas management and infrastructure
- Safety monitoring and control systems
Fluid & Quality Sensors (Customer-Specific Solutions)
KYOCERA AVX customer-specific fluid quality sensors enable accurate measurement of concentration and quality parameters in a wide range of liquids. The optical sensing principle ensures stable performance even under changing environmental conditions.
Technical Highlights
- Optical measurement technology
- High measurement accuracy (e.g. AdBlue® / DEF concentration)
- Wide operating temperature range
- Digital interfaces such as SENT and CAN
- Resistant to contamination and aging
- Flexible mounting options (in-tank, inline or Tank extraction unit with integrated sensor)
Shared Benefits of the KYOCERA AVX Sensor Platform
Engineered for Harsh Environments
- Exceptional durability and long-term stability
- Resistance to pressure, temperature and aggressive media
- Ideal for automotive and industrial applications
Flexible System Integration
- Support for analog and digital interfaces
- Customizable to application-specific requirements
- Easy integration into existing control systems
Contact & Consultation
Contact KYOCERA AVX to discuss your application, request technical consultation or explore customer-specific sensor solutions.
Werfen Sie einen Blick auf unsere verfügbaren Datenblätter und technischen Informationen.