Position Sensors for Automotive & Industrial Applications
Precision Sensor Solutions for Demanding Applications
Our position sensors provide highly accurate and reliable measurement of linear and angular movements. Designed for automotive and industrial environments, they combine robustness, precision, and flexibility — from high-volume production to fully customized sensor solutions.
Linear and Rotational Position Sensors
- Precise measurement of displacement and angle
- Optimized for actuators, drive systems, and control units
- Flexible mechanical and electrical integration






Product Selector for Position Sensors
Explore our product catalog using our product selector. Compare all specifications based on various parameters and find the right component for your application.
Why Position Sensors Are Essential
Importance in Automotive Applications
Position sensors are a key component in modern vehicles. They enable precise control and monitoring of critical systems such as throttle position, steering angle, height level sensnig transmission control, braking systems, and actuator feedback. Their reliability directly impacts vehicle safety, efficiency, and driving performance.
Importance in Industrial Applications
In industrial automation and machinery, position sensors ensure accurate positioning, movement control, and process reliability. They are widely used in robotics, factory automation, packaging equipment, and machine tools.
Our Non-Contact Position Sensor Technologies
Hall–based position sensors
- High accuracy for angular and linear measurements
- Resistant to dust, moisture, vibration, and mechanical wear
- Ideal for harsh automotive and industrial environments
Inductive Position Sensors
- Excellent performance in demanding environments
- Immune to magnetic interference
- Suitable for linear and rotational position detection
Position Sensors for Automotive Applications
Functional Safety & Automotive Standards
Our automotive position sensors are designed to support functional safety concepts according to ISO 26262, with optional ASIL levels depending on system requirements.
Interfaces & Signal Processing
Available output and communication interfaces include:
- Analog
- PWM
- PSI5
- SENT
- CAN
This ensures seamless integration into modern ECUs and control systems.
Typical Automotive Applications
- Throttle and pedal position sensing
- Steering angle and torque measurement
- Transmission and gearbox control
- Brake and chassis systems
- Rotor Position
- Actuator feedback
- Height level sensing
Position Sensors for Industrial Applications
Robustness for Harsh Environments
Industrial position sensors are engineered for long-term stability under extreme conditions, including vibration, temperature fluctuations, dust, and moisture.
Flexible Integration into Machines & Systems
Customizable housing designs, target geometries, and mounting options allow easy integration into a wide range of industrial machines and automation systems.
Typical Industrial Applications
- Factory automation
- Robotics and motion control
- Packaging and conveyor systems
- Machine tools
- Material handling equipment
Your Benefits with Our Position Sensors
- High accuracy and repeatability
- Contactless, wear-free measurement principles
- Long service life and high reliability
- Wide operating temperature ranges
- Multiple interface options
- Custom-specific sensor designs
Customer-Specific Position Sensor Solutions
We develop position sensors tailored to your application requirements — from mechanical design to electrical interface and signal processing. Our experts support you from concept and prototyping to series production.
Contact Us
Looking for a reliable and customized position sensor solution?
Get in touch with our experts to discuss your project requirements.
Take a look at our available datasheets and technical information
Frequently Asked Questions (FAQ)
What is a position sensor?
A position sensor measures the position, movement, or angular displacement of an object and converts it into an electrical signal for monitoring and control purposes.
Which position sensor technologies are available?
Common technologies include magnetic, inductive, optical, and capacitive position sensors. The optimal choice depends on accuracy, environment, and application requirements.
Which industries use position sensors?
Position sensors are widely used in automotive, industrial automation, robotics, machinery, and many other sectors requiring precise motion control.