Motor Control Units

Motor Control Unit (MCU) for Brushless DC Motor (BLDC Motors)

A customer-specific control unit from KYOCERA AVX (Salzburg) provides significant advantages for integration into the electric motor and into the existing installation space. The modules contain all the necessary components for the control of a brushless DC motor (BLDC motor). Their design is adapted, via the selection of the electrical components and the mechanical fasteners, also to the smallest installation space requirements and coordinated perfectly with the respective application. The comprehensive know-how of several product generations is used via sophisticated thermal and mechanical simulation. Each control unit meets the requirement of a perfectly coordinated solution with regard to space, reliability, manufacturability and cost efficiency. The specially developed contact and connecting elements also contribute to this and permit optimal connection to the external connector and, besides the mechanical reliability, provide an important cost advantage. Increasingly shorter development times in the automotive industry are achieved via specially developed platforms for hardware and software solutions. In that way it is possible to make the first prototype available within a few weeks and to successfully implement a closely coordinated project schedule as far as series production. All the platforms can be adapted at any time to the needs of other applications and automobile manufacturers. This applies to the power (30 W – 10 kW), to the on-board voltage (12 V – 810 V), and to the required communication (PWM, LIN, CAN) with the control unit.

230203 EWAPU ohne Logo freigestellt Soft grey
DSCF4531 2 1

  Special characteristics

  • High temperature range (-40 to + 150 °C)
  • High performance in a small installation space
  • High vibrations permissible, attachment to combustion engine and transmission possible
  • Complete integration into the electric motor due to high integration density
  • Customized design

 Typical applications

  • Water pumps
  • Oil pumps
  • Air pumps
  • Electric refrigerant compressor
  • Electronic crankcase ventilation
  • Heat pumps
  • Vacuum pumps
  • Intercooling
  • Filter drive
  • Blower
  • E-turbocharger

 More information about

 Motor Control Units

Products from this area are also known under the following keywords:
Inverters, motor control unit, electric drive, electrification

Our controls support the focal areas of future mobility: Electromobility, CO2 reduction

» In a nutshell –  Download Fast Facts

Platform

Voltage

12 V

24 V

48 V

470 V

810 V

Power

20 W – 600 W

100 W – 1.2 kW

200 W – 7 kW

700 W – 7 kW

700 W – 10 kW

Temperature

-40 – +150 °C

Substrate

FR4-PCB or thick film ceramics (DPC, DBC, AMB)

Service life

8,000 h – 30,000 h

Communication

PWM, LIN, CAN

Air Blower 11 kW

kyo pumpe sa
230203 EWAPU Hochvoltplatine WT 1

Power Electronics for a Hydrogen Fuel Cell Air Blower
Highly integrated power electronics for an air blower of a hydrogen fuel cell stack, mounted to the backside of the blower motor

Features:

  • Supply voltage: 200-500 VDC
  • Power / current: up to 13.5 kW peak (40 A RMS / 55 A peak)
  • Sensor-less FOC control up to 111,000 rpm (for a single pole-pair motor)
  • Response time: < 100 ms
  • Fast startup: < 2 s (0 to max. rpm)
  • Fault handling and protection
  • CAN / LIN / PWM communication

Key Technologies:

  • SiC / IGBT discrete SMD switches
  • Fully SMD – no THT components (ultra-low profile) Standard FR4 Substrate
  • In-house sensor-less FOC Software performed on a small ARM M4F MCU
  • In-house RTOS
  • AUTOSAR like software structure

» Download Fast Facts

 

Stack Cooling Pump 0.7 kW / 1.4 kW

Pumpe
Leiterkarte Pumpen

Hydrogen Fuel Cell Cooling Pump
Power electronics for a hydrogen fuel cell stack cooling pump directly, mounted to the backside of the pump motor

Features:

  • Supply voltage: 200-500 VDC / up to 800 V possible
  • Power: 0.7 kW, 1.4 kW / up to 3 kW possible
  • Sensor-less FOC control down to 800 rpm
  • ASIL-Rating: ASIL B
  • Fault handling and protection
  • CAN / LIN / PWM communication

Key Technologies:

  • IGBT discrete SMD switches
  • Standard FR4 – Fully SMD
  • In-house sensor-less FOC Software performed on a small ARM M4F MCU with In-house RTOS
  • Single PCB-Shunt current measurement (no physical component)
  • Ceramic Substrate Al2O3 – for higher thermal performance

» Download Fast Facts

 

 

Electromobility - Sensors and Controls

As electromobility gains more and more importance, we too want to be actively involved and support our customers at this environmentally friendly alternative to conventional vehicles. We offer solutions for electro and hybrid vehicles according to customer specific application.

» Learn more