91970 2 e1607673761599 300x229 1

Inductive Position Sensor 52163

The KYOCERA AVX Sensor 52163 is a compact inductive angle sensor for precise, contactless rotary position measurement in demanding automotive and industrial systems. Designed with PSI5 V1.3 digital output and a ±45° angle range, it supports robust position feedback for control units, actuators, pedals, levers and machine controllers. Its 5 V to 12 V supply range, IP6K9K sealing and wide temperature capability make it suitable for harsh environments. With high-resolution digital signal output, strong linearity and durable inductive sensing technology, the 52163 enables reliable motion feedback for automotive, off-highway and industrial angle measurement applications.

Special Features

  • Inductive sensing technology
  • Angle range: ±45° 
  • Electrical interface: PSI5 V1.3 (digital)
  • Supply voltage: 5 – 12 V
  • Operating temperature range: -40 °C to +110 °C 
  • Connector: AMP No. 114-18063-21, coding A
  • Sealing grade: IP6K9K (in mounted state)
  • RoHS / REACH compliant (Pb-free accord. to techn. rules)
  • High accuracy independent linearity ≤ 0.9 %

Typical Applications

  • Accelerator pedal position sensing
  • Hand throttle position feedback
  • Throttle and flap position monitoring
  • Gear selector and lever position detection
  • Vehicle actuator feedback
  • Off-highway vehicle control systems
  • Industrial valve and damper monitoring
  • Hydraulic joystick and lever sensing
  • Mobile machinery control systems
  • Factory automation position feedback

Key Technologies

Inductive Sensing Technology

  • Magnet-free contactless sensing: Inductive sensors measure position without relying on a permanent magnet, supporting stable operation in demanding environments.
  • High accuracy and repeatability: The inductive principle is suitable for precise rotary-position feedback where consistent signal quality is required.
  • Strong environmental robustness: Inductive position sensors are well suited for applications exposed to vibration, moisture, dirt and temperature variation.
  • Flexible mechanical design: The measuring path can be implemented through the sensor layout, allowing application-specific adaptation.
  • Analog or digital output options: KYOCERA AVX inductive sensors include analog voltage-output variants and digital interface variants such as PSI5.

Drawing / Video / Downloads

Position Sensor 52163 1 pdf

Datasheet PDF

52163 Position Sensor Fast Facts pdf

FastFacts PDF

52163 drawing

Explore more

Slider Datasheets grau

DATA SHEETS

An overview of all datasheets from KYOCERA AVX Components Sensing and Control Division

DATA SHEETS

MORE
Slider News grau

FAST FACTS

An overview of all Fast Facts from KYOCERA AVX Components Sensing and Control Division

FAST FACTS

More
Slider Brochures grau

BROCHURES

Standard Sensors

Proven solutions for versatile automotive, off-road and agricultural applications, mobile machinery and versatile industrial applications.

BROCHURES

MORE
Slider Events grau

KNOWLEDGE BOX

Our know-how for your customer-specific application.

KNOWLEDGE BOX

More