91020 300x236 1

Hall-effect Position Sensor 91020

The KYOCERA AVX  Sensor 91020 is a high-performance Hall position sensor designed for precise angle and position measurement in demanding industrial and automotive environments. Its robust construction and stable signal processing make it an ideal solution for systems where accurate position feedback is critical for operational safety, control accuracy, and system efficiency. Using advanced Hall sensing technology, the sensor enables reliable detection of rotational movement within a defined measurement range.

The analog output signal allows seamless integration into PLC systems, microcontrollers, automotive control units and industrial control units. Engineers and system designers benefit from consistent signal quality, minimal drift, and excellent repeatability even under harsh operating conditions.

Special Features

  • Hall-effect technology
  • Angle range: 60° 
  • Electrical interface: single-channel analog output signal (0.5 – 4.5 V)
  • Supply voltage: 5 V
  • Operating temperature range: -40 °C to +125 °C 
  • Connector: Hirschmann device plug 3-pole, coding A
  • Sealing grade: IPX9K (in mounted state)
  • RoHS / REACH compliant (Pb-free accord. to techn. rules)
  • Robust lifetime with >1 mill. cycles
  • High accuracy independent linearity ±2 %Vdd

Typical Applications

  • Electric drives and servo motors
  • Valve and actuator position monitoring
  • Automotive valve and throttle control
  • Industrial automation and robotics systems
  • Conveyor and material handling equipment
  • Agricultural and construction machinery
  • Off-highway and commercial vehicle systems
  • Hydraulic and pneumatic control systems
  • Industrial machinery and plant engineering
  • Packaging and production machinery
  • Process automation in chemical and food industries

Key Technologies

Hall-Effect Sensing Technology

  • Contactless angle measurement: Hall sensors detect magnetic field changes without mechanical contact, helping reduce wear and support long service life.
  • Compact rotary-position sensing: Well suited for pedals, actuators, valves, levers and other angular-position applications with limited installation space.
  • Flexible angle ranges: The Hall sensor portfolio covers different rotary measuring ranges, from smaller angular movements up to wide-range position sensing.
  • Robust automotive design: Hall-based KYOCERA AVX position sensors are designed for harsh environments with wide temperature ranges and protected connector concepts.

Drawing / Video / Downloads

Position sensor 91020 1 pdf

Datasheet PDF

91020 Position Sensor Fast Facts pdf

FastFacts PDF

91020 drawing

Explore more

Slider Datasheets grau

DATA SHEETS

An overview of all datasheets from KYOCERA AVX Components Sensing and Control Division

DATA SHEETS

MORE
Slider News grau

FAST FACTS

An overview of all Fast Facts from KYOCERA AVX Components Sensing and Control Division

FAST FACTS

More
Slider Brochures grau

BROCHURES

Standard Sensors

Proven solutions for versatile automotive, off-road and agricultural applications, mobile machinery and versatile industrial applications.

BROCHURES

MORE
Slider Events grau

KNOWLEDGE BOX

Our know-how for your customer-specific application.

KNOWLEDGE BOX

More