91680 300x258 1

Hall-effect Position Sensor 91680

The KYOCERA AVX Sensor 91680 is a compact Hall-effect angle sensor for reliable, contactless rotary position measurement in demanding automotive and industrial systems. Designed for robust feedback of pedals, actuators, levers and valves, it converts angular movement into a stable analog voltage signal for electronic control units and machine controllers. Its wide temperature capability, protected housing and long mechanical life support use in harsh environments, including vehicles, off-highway equipment and factory automation. With multiple angle range options and straightforward 5 V integration, the 91680 helps engineers build durable, precise and low-maintenance position sensing solutions for critical motion-control tasks.

Special Features

  • Hall-effect technology
  • Angle range: ±15°, ±30°, ±45°, or ±60° available
  • Electrical interface: single-channel analog output signal (0.5 – 4.5 V)
  • Supply voltage: 5 V
  • Operating temperature range: -40 °C to +120 °C 
  • Connector: AMP No. 114-18063-21, coding A
  • Sealing grade: IP6K9K (in mounted state)
  • RoHS / REACH compliant (Pb-free accord. to techn. rules)

Typical Applications

  • Accelerator pedal position sensing
  • Throttle valve position feedback
  • Actuator position monitoring
  • Gear selector and lever position detection
  • EGR valve and flap position sensing
  • HVAC flap and air-mix door control
  • Off-highway vehicle control systems
  • Industrial valve and damper monitoring
  • Hydraulic joystick and lever sensing
  • Factory automation position feedback

Key Technologies

Hall-Effect Sensing Technology

  • Contactless angle measurement: Hall sensors detect magnetic field changes without mechanical contact, helping reduce wear and support long service life.
  • Compact rotary-position sensing: Well suited for pedals, actuators, valves, levers and other angular-position applications with limited installation space.
  • Flexible angle ranges: The Hall sensor portfolio covers different rotary measuring ranges, from smaller angular movements up to wide-range position sensing.
  • Robust automotive design: Hall-based KYOCERA AVX position sensors are designed for harsh environments with wide temperature ranges and protected connector concepts.

Drawing / Video / Downloads

Position sensor 91680 1 pdf

Datasheet PDF

91680 Position Sensor Fast Facts pdf

FastFacts PDF

Explore more

Slider Datasheets grau

DATA SHEETS

An overview of all datasheets from KYOCERA AVX Components Sensing and Control Division

DATA SHEETS

MORE
Slider News grau

FAST FACTS

An overview of all Fast Facts from KYOCERA AVX Components Sensing and Control Division

FAST FACTS

More
Slider Brochures grau

BROCHURES

Standard Sensors

Proven solutions for versatile automotive, off-road and agricultural applications, mobile machinery and versatile industrial applications.

BROCHURES

MORE
Slider Events grau

KNOWLEDGE BOX

Our know-how for your customer-specific application.

KNOWLEDGE BOX

More