91732 43 300x240 1

Hall-effect Position Sensor 91840

The KYOCERA AVX Sensor 91840 is a compact Hall-effect angle sensor for precise, contactless rotary position measurement in demanding automotive and industrial environments. Designed with two analog output signals and a ±45° angle range, it supports reliable feedback for control units, actuators, pedals and machine controllers. Its 5 V supply, low current consumption and robust IP6K6/IP6K9K sealing concept make it suitable for harsh operating conditions. With stable voltage output, AMP connector compatibility and strong linearity, the 91840 enables durable motion feedback for vehicle platforms, off-highway equipment and industrial machinery requiring compact, redundant and low-maintenance angle sensing solutions.

Special Features

  • Hall-effect technology
  • Angle range: ±45° 
  • Electrical interface: two-channel analog output signal (0.5 – 4.5 V)
  • Supply voltage: 5 V
  • Operating temperature range: -40 °C to +100 °C 
  • Connector: AMP No. 114-18063-21, coding A
  • Sealing grade: IP6K9K (in mounted state)
  • RoHS / REACH compliant (Pb-free accord. to techn. rules)
  • High accuracy independent linearity ≤ 1 %

Typical Applications

  • Accelerator pedal position sensing
  • Throttle and valve position feedback
  • Gear selector and lever position monitoring
  • Vehicle actuator feedback
  • Brake and chassis position sensing
  • Off-highway vehicle control systems
  • Industrial valve and damper monitoring
  • Hydraulic joystick and lever sensing
  • Robotics and motion-control systems
  • Factory automation position feedback

Key Technologies

Hall-Effect Sensing Technology

  • Contactless angle measurement: Hall sensors detect magnetic field changes without mechanical contact, helping reduce wear and support long service life.
  • Compact rotary-position sensing: Well suited for pedals, actuators, valves, levers and other angular-position applications with limited installation space.
  • Flexible angle ranges: The Hall sensor portfolio covers different rotary measuring ranges, from smaller angular movements up to wide-range position sensing.
  • Robust automotive design: Hall-based KYOCERA AVX position sensors are designed for harsh environments with wide temperature ranges and protected connector concepts.

Drawing / Video / Downloads

Position sensor 91840 1 pdf

Datasheet PDF

91840 Position Sensor Fast Facts pdf

FastFacts PDF

Explore more

Slider Datasheets grau

DATA SHEETS

An overview of all datasheets from KYOCERA AVX Components Sensing and Control Division

DATA SHEETS

MORE
Slider News grau

FAST FACTS

An overview of all Fast Facts from KYOCERA AVX Components Sensing and Control Division

FAST FACTS

More
Slider Brochures grau

BROCHURES

Standard Sensors

Proven solutions for versatile automotive, off-road and agricultural applications, mobile machinery and versatile industrial applications.

BROCHURES

MORE
Slider Events grau

KNOWLEDGE BOX

Our know-how for your customer-specific application.

KNOWLEDGE BOX

More