91970 scaled e1618389106905 300x200 1

Hall-effect height level position Sensor 91970

The KYOCERA AVX Sensor 91970 is a precision Hall-effect based position sensor engineered for robust height and level control in automotive systems and industrial applications. Leveraging a contactless magnetic sensing architecture, the sensor delivers reliable, repeatable position feedback in demanding environments characterized by vibration, temperature extremes, and mechanical wear. Its design supports seamless integration with vehicle control networks and industrial automation platforms requiring accurate position regulation and dynamic system feedback. Designed for OEM automotive applications and industrial level-control systems, the KYOCERA AVX Sensor 91970 offers a high degree of measurement fidelity, long service life, and immunity to contamination typical of magnetic sensing technologies.

Special Features

  •  
  • Hall-effect technology
  • Angle range: ±45° 
  • Electrical interface: single-channel analog output signal (0.5 – 4.5 V)
  • Supply voltage: 5 V
  • Operating temperature range: -40 °C to +100 °C 
  • Connector: AMP No. 114-18063-21, coding A
  • Sealing grade: IP6K9K (in mounted state)
  • RoHS / REACH compliant (Pb-free accord. to techn. rules)
  • High accuracy independent linearity ≤ 1 %

Typical Applications

  • Height / Level Control in Vehicles
  • Throttle and Pedal Position Feedback
  • Steering Angle & Column Position
  • Transmission Shift Position Detection
  • Brake Pedal Position Monitoring
  • Position detection for automated motion control
  • Industrial Linear Position and Level Sensing
  • Robotics & Automation
  • Position feedback for lifts, cranes, shuttles and actuators

Key Technologies

Hall-Effect Sensing Technology

  • Contactless angle measurement: Hall sensors detect magnetic field changes without mechanical contact, helping reduce wear and support long service life.
  • Compact rotary-position sensing: Well suited for pedals, actuators, valves, levers and other angular-position applications with limited installation space.
  • Flexible angle ranges: The Hall sensor portfolio covers different rotary measuring ranges, from smaller angular movements up to wide-range position sensing.
  • Robust automotive design: Hall-based KYOCERA AVX position sensors are designed for harsh environments with wide temperature ranges and protected connector concepts.

Drawing / Video / Downloads

Position sensor 91970 1 pdf

Datasheet PDF

9197000010 Position Sensor Fast Facts pdf

FastFacts PDF

Explore more

Slider Datasheets grau

DATA SHEETS

An overview of all datasheets from KYOCERA AVX Components Sensing and Control Division

DATA SHEETS

MORE
Slider News grau

FAST FACTS

An overview of all Fast Facts from KYOCERA AVX Components Sensing and Control Division

FAST FACTS

More
Slider Brochures grau

BROCHURES

Standard Sensors

Proven solutions for versatile automotive, off-road and agricultural applications, mobile machinery and versatile industrial applications.

BROCHURES

MORE
Slider Events grau

KNOWLEDGE BOX

Our know-how for your customer-specific application.

KNOWLEDGE BOX

More