91680 300x258 1

Hall-effect Position Sensor 92200

The KYOCERA AVX Sensor 92200 is a compact Hall-effect angle sensor for precise, contactless rotary position measurement across wide angular ranges. Designed with one analog voltage signal, it supports reliable feedback for control units, actuators and machine controllers. Its 90° to 360° angle range makes it suitable for extended rotary movement, including pedals, levers, valves and industrial motion systems. With protected sealing, gold-plated terminals and robust vibration performance, the 92200 is built for harsh automotive and industrial environments. The sensor enables straightforward 5 V integration and durable position feedback where accurate, low-maintenance angle measurement is required in critical rotary motion-control applications. 

Special Features

  • Hall-effect technology
  • Angle range: ±45°, ±60°, ±90°, or ±180° available
  • Electrical interface: single-channel analog output signal (0.5 – 4.5 V)
  • Supply voltage: 5 V
  • Operating temperature range: -40 °C to +120 °C 
  • Connector: AMP No. 114-18063-21, coding A
  • Sealing grade: IP6K9K (in mounted state)
  • RoHS / REACH compliant (Pb-free accord. to techn. rules)

Typical Applications

  • Accelerator pedal position sensing
  • Throttle and valve position feedback
  • Steering angle and rotary position detection
  • Gear selector and lever position monitoring
  • Vehicle actuator feedback
  • Off-highway vehicle control systems
  • Industrial valve and damper monitoring
  • Hydraulic joystick and lever sensing
  • Robotics and motion-control systems
  • Factory automation position feedback

Key Technologies

Hall-Effect Sensing Technology

  • Contactless angle measurement: Hall sensors detect magnetic field changes without mechanical contact, helping reduce wear and support long service life.
  • Compact rotary-position sensing: Well suited for pedals, actuators, valves, levers and other angular-position applications with limited installation space.
  • Flexible angle ranges: The Hall sensor portfolio covers different rotary measuring ranges, from smaller angular movements up to wide-range position sensing.
  • Robust automotive design: Hall-based KYOCERA AVX position sensors are designed for harsh environments with wide temperature ranges and protected connector concepts.

Drawing / Video / Downloads

Position sensor 92200 1 pdf

Datasheet PDF

92200 Position Sensor Fast Facts pdf

FastFacts PDF

92200 drawing

Explore more

Slider Datasheets grau

DATA SHEETS

An overview of all datasheets from KYOCERA AVX Components Sensing and Control Division

DATA SHEETS

MORE
Slider News grau

FAST FACTS

An overview of all Fast Facts from KYOCERA AVX Components Sensing and Control Division

FAST FACTS

More
Slider Brochures grau

BROCHURES

Standard Sensors

Proven solutions for versatile automotive, off-road and agricultural applications, mobile machinery and versatile industrial applications.

BROCHURES

MORE
Slider Events grau

KNOWLEDGE BOX

Our know-how for your customer-specific application.

KNOWLEDGE BOX

More