
Inductive Speed Sensor 94064
The KYOCERA AVX 94064 speed sensor is designed for reliable rotational speed detection in demanding automotive and industrial environments. Based on passive inductive sensing technology, it provides a robust solution for monitoring rotating components and motion-related system functions. The sensor is especially suitable for applications where stable signal generation, mechanical durability, and long-term reliability are essential. Its threaded mounting design supports secure integration into compact and mechanically demanding systems. For OEMs, engineers, and system integrators, the 94064 offers a dependable speed sensing solution for drivetrain, machinery, and motion control applications.
Special Features
- Passive inductive sensing technology
- Coil resistance: 1050 Ω
- Inductance: 1 H
- Operating temperature: -25 to + 110 °C
- Mounting thread: M18 x 1.5
- Shaft length: 34 mm
- Ip Protection: IP54
- Connector: pin 6.3 x 0.8
Typical Applications
- Rotational speed detection in automotive and industrial systems
- Camshaft and crankshaft-related components
- Speed feedback for machinery, drive systems and mechanical assemblies
Key Technologies
- Robust passive sensing principle for reliable rotational speed detection
- Proven performance in harsh environments, including vibration, temperature fluctuations, and mechanical stress
- Ideal for rotating metal targets, such as gear wheels, shafts, crankshafts, and drivetrain components
Explore more

DATA SHEETS
An overview of all datasheets from KYOCERA AVX Components Sensing and Control Division
DATA SHEETS
MORE

FAST FACTS
An overview of all Fast Facts from KYOCERA AVX Components Sensing and Control Division
FAST FACTS
More






