94081 On request
Temperature Sensors for Fuel Cell Electrical Powertrain

Quick Temperature sensor
Temperature sensors by Kyocera AVX determine temperature reliably, quickly and precisely in liquid or gaseous media such as water (coolant), oil, fuel and intake/charge air as well for hydrogen.
Because of its extraordinary thermal decoupling and robustness beside precise measurement our temp sensors are more and more used in thermo management architectures.
Short response time and temperature range up to 150°C give customers the possibility of high sophisticated temperature monitoring.
With more than 30 years of experience in developing and producing
temperature sensors, we are well positioned to partner with OEMs and
Tier 1 / 2 suppliers on a global scale.
Special Features
- Temperature range from −40 °C to +150 °C
- Sensing element: NTC thermistor (2.25 kΩ @ 25 °C)
- Electrical interface: Analog output signal
- Mechanical interface: M12 x 1.5 male thread
- Integrated Connector: MLK-1.2 with IP6K9K
- Different sealing options available
- Sensor housing: mainly plastic, stainless steel tip
- RoHS / REACH complaint
Typical Applications
- Very light and well thermally decoupled sensor with screw in fixation for various applications
- Can easily be mounted in different application for fluid measurement like coolant, water or different oils
Key Technologies
PT-Element (PT1000)
- High accuracy and stable characteristic curve
- Suitable for demanding temperature measurement
- Proven solution for automotive and industrial applications
NTC
- Fast and precise temperature detection
- Versatile in use
- Robust integration
Ratiometric Voltage Output
- Directly usable output signal
- Easy integration into existing systems
- Ideal for customized sensor solutions
Explore more
DATENBLÄTTER
Eine Übersicht über alle Datenblätter der KYOCERA AVX Components Sensing and Control Division
DATENBLÄTTER
Mehr
FAST FACTS
Eine Übersicht über alle Fast Facts der KYOCERA AVX Components Sensing and Control Division
FAST FACTS
Mehr

