94093 In stock
Temperatur Sensor 94093

Screw-in Temperature Sensor
The 94093 temperature sensor from KYOCERA AVX is designed for dependable temperature monitoring in liquid media such as coolant or oil. With its compact screw-in design and robust construction, the sensor can be easily integrated into fluid systems where accurate thermal feedback is required.
Using proven NTC thermistor technology, the 94093 delivers stable and precise temperature measurements in demanding environments. Its compact mechanical interface and automotive-grade connector system make it well suited for industrial equipment and automotive subsystems that require reliable and long-lasting temperature sensing.
Special Features
- Temperature range: −40 °C to +130 °C
- Sensing element: NTC thermistor (2.25 kΩ @ 25 °C // 153 Ω @ 100 °C)
- Electrical interface: Analog output signal
- Mechanical interface: M12 × 1.5 male thread
- Integrated Connector: AMP Junior Timer 2-pole with IP6K9K
- Aluminum sealing ring (12 x 16 x 1.5 mm)
- Sensor housing: brass
- RoHS / REACH complaint
Typical Applications
- Measuring temperature of liquid media such as coolant, water, or oil
- Monitoring cooling circuits, lubrication systems, and general fluid temperature
- E.g., in automotive subsystems, mobile machinery, and industrial equipment
Explore more
DATENBLÄTTER
Eine Übersicht über alle Datenblätter der KYOCERA AVX Components Sensing and Control Division
DATENBLÄTTER
Mehr
FAST FACTS
Eine Übersicht über alle Fast Facts der KYOCERA AVX Components Sensing and Control Division
FAST FACTS
Mehr

