94104 scaled e1607672553348 768x512 1

Clip in Temperature sensor

Most easily mounted temperature sensor out of our portfolio with range of 40 °C up to 150 °C and an analog continuous signal this clipped in sensor provides the perfect solution for mobile and industrial applications in temperature measurement.
That fixation can be realized by special designed mating part connected to customer`s system. With mating connector clips are saved for loosing.

Special Features

  • Wide temperature range 40 °C … 150 °C
  • Sensing element: resistor with NTC characteristic
  • Electrical interface : analog signal (resistor e.g. 2,251k Ω @ 25 °C)
  • Mechanical interface : clip in fixation
  • RoHS / REACH compliant (Pb free accord. to techn . rules)
  • Integrated connector MLK 1.2 (IP6K9K) see USCAR rules
  • Sensor tip with brass or stainless steel available

Typical Applications

  • Easiest handling with clip in fixation (fluids like e.g. coolant, different oils)
  • Small and compact
  • Different O ring materials available (e.g. EPDM, FKM)

Key Technologies

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo. 

Drawing / Video / Downloads

94104 Temperature Sensor Fast Facts 1 pdf

FastFacts PDF

Explore more

Slider Datasheets grau

DATENBLÄTTER

Eine Übersicht über alle Datenblätter der KYOCERA AVX Components Sensing and Control Division

DATENBLÄTTER

Mehr
Slider Events grau

FAST FACTS

Eine Übersicht über alle Fast Facts der KYOCERA AVX Components Sensing and Control Division

FAST FACTS

Mehr
Slider Brochures grau

KATALOGE

Standardsensoren

Bewährte Lösungen für vielseitige Automotive, Off-Road- und Agraranwendungen, mobile Maschinen und vielseitige Industrieapplikationen.

KATALOGE

Mehr
Slider Footprint grau

KNOWLEDGE BOX

Unser Know-How für Ihre kundenspezifische Anwendung.

KNOWLEDGE BOX

Mehr