94121 In stock
Temperatur Sensor 94121

Screw-in Temperature sensor
The 94121 temperature sensor from KYOCERA AVX is a high-precision NTC sensor designed for reliable temperature monitoring in industrial and HD automotive fluid systems. It features a robust brass housing and a compact M16 × 1.5 male threaded mounting, allowing easy installation and secure integration into cooling circuits, lubrication systems, hydraulic assemblies, and other liquid media applications.
Special Features
- Temperature range: −40 °C to +155 °C
- Sensing element: NTC thermistor (2.05 kΩ @ 25 °C)
- Electrical interface: Analog output signal
- Mechanical interface: M16 × 1.5 male thread
- Integrated Connector: DIN 72585 bajonett-style with IP6K9K
- Sensor housing: brass
- RoHS / REACH complaint
Typical Applications
- Detection of temperature changes in oils, coolants, or hydraulic fluids
- Ideal for industrial machinery, HD automotive subsystems, mobile equipment, and process fluid monitoring
Explore more

DATENBLÄTTER
Eine Übersicht über alle Datenblätter der KYOCERA AVX Components Sensing and Control Division
DATENBLÄTTER
Mehr

FAST FACTS
Eine Übersicht über alle Fast Facts der KYOCERA AVX Components Sensing and Control Division
FAST FACTS
Mehr






