94125 In stock
Temperatur Sensor 94125

Electronic Screw-in Temperature Sensor (Transmitter)
The 94125 temperature sensor from KYOCERA AVX is a high-precision NTC sensor designed for reliable temperature monitoring in industrial and HD automotive fluid systems. It features a stainless steel housing and a compact M14 × 1.5 male threaded mounting, allowing secure installation and easy integration into cooling circuits, lubrication systems, hydraulic assemblies, and other liquid media applications. Inside a really robust housing there is integrated electronic PCB using temperature signal coming from sensor tip (sensor element) . Amplified signal makes signal transfer and handling quite easy.
Integrated Bayonet connector (DIN 52858) provides a fully sealed (IP6K9K) and locked connection as it is used in mobile construction machines.
Sensor housing is available with different materials, thread sizes and sealing elements (Gasket or O-Ring).
Special Features
- Temperature range: −40 °C to +150 °C
- Sensing element: NTC thermistor
- Electrical interface: Analog voltage output 0.5 to 4.5 V
- Mechanical interface: M14 × 1.5 male thread
- Integrated Connector: DIN 72585 bajonett-style with IP6K9K
- Sensor housing: stainless steel
- RoHS / REACH complaint
Typical Applications
- Designed for use in harsh industrial and mobile environments
- Quick detection of temperature changes in oils, coolants, or hydraulic fluids, enabling precise control and system protection
- Ideal for industrial machinery, HD automotive subsystems, and mobile equipment
Explore more

DATENBLÄTTER
Eine Übersicht über alle Datenblätter der KYOCERA AVX Components Sensing and Control Division
DATENBLÄTTER
Mehr

FAST FACTS
Eine Übersicht über alle Fast Facts der KYOCERA AVX Components Sensing and Control Division
FAST FACTS
Mehr





