94220 scaled e1607684383473 768x445 1

Hall-effect Speed Sensor 94220

The KYOCERA AVX 94220 speed sensor is designed for reliable rotational speed detection in demanding automotive and industrial environments. The 94220 is based on Hall-effect speed sensing technology, enabling contactless and precise speed signal detection. The sensor is especially suitable for applications where stable output behavior, high frequency capability, and long-term reliability are essential. Its robust threaded design supports secure integration into mechanically demanding systems exposed to vibration, temperature changes, and harsh operating conditions. For OEMs, engineers, and system integrators, the 94220 offers a dependable Hall speed sensor solution for drivetrain, machinery, and motion control applications.

Special Features

  • Hall-effect technology
  • Supply voltage: 4.5 to 24 V DC
  • Speed range: 0 to 7,500 Hz
  • Output: open collector (max supply current of 5 mA)
  • Operating temperature range: -40 to +130 °C
  • Mounting thread: M18 x 1,5 
  • Shaft length: 70.7 mm
  • Connector: AMP Superseal 3-pole
  • Protection rating: IP65

Typical Applications

  • Rotational speed detection in automotive and industrial systems
  • Crankshaft and drivetrain-related speed sensing using contactless Hall technology
  • Speed feedback for machinery, drive systems and mechanical assemblies
  • Motion and position-related signal detection in demanding operating environments

Key Technologies

  • Contactless active sensing principle for precise speed and position detection, even at low rotational speeds
  • Stable digital output signal for easy integration into electronic control units and monitoring systems
  • Suitable for demanding OEM applications requiring high signal quality, compact design, and reliable performance under harsh conditions

Drawing / Video / Downloads

Speed sensor 94 220 1 pdf

Datasheet PDF

94220 Speed Sensor Fast Facts pdf

FastFacts PDF

Explore more

Slider Datasheets grau

DATA SHEETS

An overview of all datasheets from KYOCERA AVX Components Sensing and Control Division

DATA SHEETS

MORE
Slider News grau

FAST FACTS

An overview of all Fast Facts from KYOCERA AVX Components Sensing and Control Division

FAST FACTS

More
Slider Brochures grau

BROCHURES

Standard Sensors

Proven solutions for versatile automotive, off-road and agricultural applications, mobile machinery and versatile industrial applications.

BROCHURES

MORE
Slider Events grau

KNOWLEDGE BOX

Our know-how for your customer-specific application.

KNOWLEDGE BOX

More