
Inductive Speed Sensor 94308
The KYOCERA AVX 94308 speed sensor is designed for reliable rotational speed detection in demanding automotive and industrial environments. Based on passive inductive sensing technology, it provides a robust solution for monitoring rotating components and motion-related system functions. The sensor is especially suitable for applications where stable signal generation, durable construction, and long-term reliability are required. Its compact design supports integration into systems exposed to vibration, temperature fluctuations, and harsh operating conditions. For OEMs, engineers, and system integrators, the 94308 offers a dependable speed sensing solution for drivetrain, machinery, and motion control applications.
Special Features
- Passive inductive sensing technology
- Coil resistance: 540 H
- Inductance: 0.22 H
- Operating temperature: -40 to +120 °C
- Mounting hole: Ø 20.8mm (18mm without O-Ring)
- Shaft length: 34.5 mm
- Cable length: 600 +-15 mm
- Connector: 3-pin acc. to N 17 02 05.002
- Sealing grade: sealed against water without pressure
Typical Applications
- Rotational speed detection in automotive and industrial systems
- Monitoring of rotating shafts and drivetrain-related components
- Speed feedback for machinery, drive systems and mechanical assemblies
Key Technologies
- Robust passive sensing principle for reliable rotational speed detection
- Proven performance in harsh environments, including vibration, temperature fluctuations, and mechanical stress
- Ideal for rotating metal targets, such as gear wheels, shafts, crankshafts, and drivetrain components
Explore more
DATA SHEETS
An overview of all datasheets from KYOCERA AVX Components Sensing and Control Division
DATA SHEETS
MORE
FAST FACTS
An overview of all Fast Facts from KYOCERA AVX Components Sensing and Control Division
FAST FACTS
More


