96770 In stock
Screw- in Pressure Sensors

Screw-in Pressure Sensor
The KYOCERA AVX 96770 pressure sensor is engineered for reliable and accurate pressure measurement in demanding industrial and automotive environments. It is designed for applications where long-term stability, robust construction, and dependable operation are essential. With its durable design and proven sensing performance, the 96770 supports efficient system monitoring under challenging real-world conditions. It is an ideal solution for OEMs, machine builders, and engineers looking for a pressure sensor that combines reliability, quality, and application flexibility. The sensor is built to meet the requirements of modern pressure monitoring systems across a wide range of industries. For companies seeking a dependable and field-proven pressure sensing solution, the 96770 is a strong choice.
Special Features
- Pressure range: 0 to 10 bar relative
- Electrical Interface: 0.5 V to 4.5 V ratiometric output
- Process connection: M14 x 1.5 or M18 x 1.5 male thread
- Electrical connector: Bosch Compact Connector with IP6K9K protection rating
- Operating temperature range: -40 °C to +125 °C
- Compatible with liquid media such as fuel and engine oil, as well air and exhaust
Typical Applications
- Broad range of industrial pressure sensing and automotive pressure monitoring applications
- Suited for measuring fuel pressure, oil pressure, air pressure, and exhaust pressure
- Can be used in process control systems, pneumatic applications, and fluid pressure monitoring equipment
Explore more

DATENBLÄTTER
Eine Übersicht über alle Datenblätter der KYOCERA AVX Components Sensing and Control Division
DATENBLÄTTER
Mehr

FAST FACTS
Eine Übersicht über alle Fast Facts der KYOCERA AVX Components Sensing and Control Division
FAST FACTS
Mehr






