96705 In stock
Screw- in Pressure Sensors

Screw-in Pressure Sensor
The KYOCERA AVX 96705 pressure sensor is engineered for reliable and accurate pressure measurement in demanding industrial and automotive environments. It is designed for applications where long-term stability, robust construction, and dependable operation are essential. With its durable but flexible design and proven sensing performance, the 96705 supports efficient system monitoring under challenging real-world conditions. It is an ideal solution for OEMs, machine builders, and engineers looking for a pressure sensor that combines reliability, quality, and application flexibility. The sensor is built to meet the requirements of modern pressure monitoring systems across a wide range of industries. For companies seeking a dependable and field-proven pressure sensing solution, the 96705 is a strong choice.
Special Features
- Pressure range: available for absolute and relative with a range from 0 to 2000 bar
- Electrical Interface: 0-10 V, 4-20 mA and 0.5 V to 4.5 V ratiometric available
- Process connection: all common thread options possible
- Electrical connector: several options available, including DIN 17301-803-C, Deutsch, Superseal, AMP Packard, and cable versions
- Operating temperature range: -40 °C to +125 °C
- Designed for liquid media such as fuel and hydraulic oil
Typical Applications
- Ideal for a broad range of industrial pressure sensing and automotive pressure monitoring applications
- Suited for systems involving fuel pressure, hydraulic pressure, and other high-pressure liquid media applications
- Can be integrated into hydraulic systems, process monitoring equipment, fluid power systems, and pressure control applications
Explore more

DATENBLÄTTER
Eine Übersicht über alle Datenblätter der KYOCERA AVX Components Sensing and Control Division
DATENBLÄTTER
Mehr

FAST FACTS
Eine Übersicht über alle Fast Facts der KYOCERA AVX Components Sensing and Control Division
FAST FACTS
Mehr





