Screw-in Pressure Sensor 96760 | Industrial & Automotive Sensor

Screw-in Pressure Sensor

The KYOCERA AVX 96760 pressure sensor is engineered for reliable and accurate pressure measurement in demanding industrial and automotive environments. It is designed for applications where long-term stability, dependable operation, and robust construction are essential. With its durable design and proven sensing performance, the 96760 supports efficient system monitoring in challenging conditions. It is an ideal solution for OEMs, machine builders, and engineers looking for a pressure sensor that combines quality, reliability, and application flexibility. The sensor is built to meet the needs of modern pressure monitoring systems across a wide range of industries. For businesses seeking a durable and trusted pressure sensing solution, the 96760 is a strong choice.

Special Features

  • Pressure range: 0 to 24 bar relative
  • Electrical Interface: 0.5 V to 4.5 V ratiometric output
  • Process connection: M18 x 1.5 male thread 
  • Electrical connector: DIN 72585 bajonett-style with IP6K9K protection rating
  • Operating temperature range: -40 °C to +125 °C
  • Compatible with liquids, air, and exhaust-related media 

Typical Applications

  • Variety of industrial and automotive pressure measurement applications
  • Suitable for monitoring fuel, oil, air, and exhaust pressure
  • Supports pressure control, pneumatic systems, process monitoring, and fluid management applications

Key Technologies

Piezo Resistive Thick Film Ceramic 

  • Robust design, resistant to pressure peaks and mechanical stress
  • High media resistance, compatible with various gases and liquids
  • Suitable for high pressures and changing temperatures

Drawing / Video / Downloads

Pressure sensor 96760 pdf

Datasheet PDF

96760 Pressure Sensor Fast Facts pdf

FastFacts PDF

96760 Srew in Pressure Sensor Connector

Explore more

Slider Datasheets grau

DATENBLÄTTER

Eine Übersicht über alle Datenblätter der KYOCERA AVX Components Sensing and Control Division

DATENBLÄTTER

Mehr
Slider Events grau

FAST FACTS

Eine Übersicht über alle Fast Facts der KYOCERA AVX Components Sensing and Control Division

FAST FACTS

Mehr
Slider Brochures grau

KATALOGE

Standardsensoren

Bewährte Lösungen für vielseitige Automotive, Off-Road- und Agraranwendungen, mobile Maschinen und vielseitige Industrieapplikationen.

KATALOGE

Mehr
Slider Footprint grau

KNOWLEDGE BOX

Unser Know-How für Ihre kundenspezifische Anwendung.

KNOWLEDGE BOX

Mehr