96775 In stock
Screw- in Pressure Sensors

Screw-in Pressure Sensor
The KYOCERA AVX 96775 pressure sensor is engineered for reliable and accurate pressure measurement in demanding industrial and automotive environments. It is designed for applications where long-term stability, robust construction, and dependable operation are essential. With its durable design and proven sensing performance, the 96775 supports efficient system monitoring under challenging real-world conditions. It is an ideal solution for OEMs, machine builders, and engineers looking for a pressure sensor that combines reliability, quality, and application flexibility. The sensor is built to meet the requirements of modern pressure monitoring systems across a wide range of industries. For companies seeking a dependable and field-proven pressure sensing solution, the 96775 is a strong choice.
Special Features
- Pressure range: 0 to 6 bar relative
- Electrical Interface: 0.5 V to 4.5 V ratiometric output
- Supply voltage: 5 V
- Process connection: M16 x 1.5 male thread with O-ring sealing
- Electrical connector: DIN 72585 bajonettt-style with IP6K9K protection rating
- Operating temperature range: -40 °C to +125 °C
- Housing: stainless-steel
Typical Applications
- Ideal for a broad range of industrial pressure sensing and automotive pressure monitoring applications
- Suited for systems that require reliable low-pressure measurement, stable signal behavior, and durable mechanical design
- Can be integrated into process monitoring, pneumatic systems, and fluid pressure control applications
Explore more

DATENBLÄTTER
Eine Übersicht über alle Datenblätter der KYOCERA AVX Components Sensing and Control Division
DATENBLÄTTER
Mehr

FAST FACTS
Eine Übersicht über alle Fast Facts der KYOCERA AVX Components Sensing and Control Division
FAST FACTS
Mehr






