94086_1 In stock
Temperatur Sensor 94086

Screw-in Temperature Sensor with T-adapter for fluids
High sophisticated Temperature sensors by KYOCERA AVX already equipped with specially designed T-adapter can be easily mounted to customer`s line system. Because of its excellent thermal decoupling measurement inside a fluid line is reliable, quick and precise.
Combination of different temperature sensor designs with adapter give users flexibility in applications like thermal management architecture of E-vehicles.
M12 x 1.5 thread makes substitution easy and fast. It is in usage with OEMs and Tier 1 / 2 suppliers globally.
Special Features
- Temperature range: −40 °C to +150 °C
- Sensing element: NTC thermistor (2.25 kΩ @ 25 °C)
- Electrical interface: Analog output signal
- Mechanical interface: M12 × 1.5 male thread
- Integrated Connector: MLK 1.2 with IP6K9K
- Different sealing options available
- Sensor housing: stainless steel
- RoHS / REACH complaint
Typical Applications
- Monitoring of liquid media such as oils, coolants, and hydraulic fluids
- Use in harsh industrial environments, mobile machinery, and automotive subsystems
- Cooling circuits, hydraulic systems, lubrication lines, and industrial fluid management
- Different T-adapter designs are available or can be made on customers’ request
Explore more

DATENBLÄTTER
Eine Übersicht über alle Datenblätter der KYOCERA AVX Components Sensing and Control Division
DATENBLÄTTER
Mehr

FAST FACTS
Eine Übersicht über alle Fast Facts der KYOCERA AVX Components Sensing and Control Division
FAST FACTS
Mehr






