94085_1 In stock
Temperatur Sensor 94085

Screw-in Temperature Sensor
This temperature sensor from KYOCERA AVX is designed for precise temperature monitoring in demanding industrial and automotive environments. Equipped with a durable stainless steel housing, the sensor offers excellent corrosion resistance and mechanical robustness, making it suitable for harsh operating conditions and direct contact with liquid media.
Its compact screw-in design allows easy integration into fluid systems such as cooling or lubrication circuits. By combining proven NTC thermistor technology with a rugged mechanical design, the 94085 ensures reliable temperature measurement and long-term stability in applications where accurate thermal monitoring is essential.
Special Features
- Temperature range: −40 °C to +150 °C
- Sensing element: NTC thermistor (2.05 kΩ @ 25 °C // 186.5 Ω @ 100 °C)
- Electrical interface: Analog output signal
- Mechanical interface: M14 × 1.5 male thread
- Integrated Connector: Bosch Compact (D 928 002 69 A) with IP6K9K
- Different sealing options available
- Sensor housing: brass
- RoHS / REACH complaint
Typical Applications
- Monitoring temperature of liquid media such as oil, coolant, or other process fluids
- Suitable for environments where durability and chemical resistance are critical
- E.g., cooling circuits, lubrication systems, hydraulic systems, and drivetrain components in industrial equipment, mobile machinery, and automotive subsystems
Explore more

DATENBLÄTTER
Eine Übersicht über alle Datenblätter der KYOCERA AVX Components Sensing and Control Division
DATENBLÄTTER
Mehr

FAST FACTS
Eine Übersicht über alle Fast Facts der KYOCERA AVX Components Sensing and Control Division
FAST FACTS
Mehr