Pressure Sensors
from KYOCERA AVX Components (Dresden)

Our pressure sensors are noted for their robustness and are specially adapted to the specific measuring task, detecting pressures in liquid and gaseous media e.g. water, oil, fuel, exhaust gas or in compressed air systems. Bespoke designs mean that each user can get the product ideally suited for their needs.

Screw-In Pressure Sensors

The basic design of our pressure sensors is still the screw-in pressure sensor. Thread sizes from M10 to M18 have been produced to date. Special thread sizes and designs, such as UNC or NPT threads, can also be implemented. Depending on the requirements of the substrate, screw-in housings may be made of dissimilar metals (e.g., brass or stainless steel).


For pressure measuring cells, we rely mostly on piezo resistive ceramic pressure cells manufactured in house. Monolithic pressure cells offer several advantages. Due to the very wide media compatibility of the Al2O3 ceramic construction, expensive sensor protection measures such as separation membranes or special coatings can be dispensed with. The unsurpassed elasticity gives our pressure sensors a very long life with several million pressure cycles. Screw-in pressure sensors are crowned by integrated plugs, which in turn are available in various designs.

96950 Messing96950


Last generation pressure sensors are absolutely solid and have excellent long-lived characteristics. They win by their modular-building-concept and can be integrated into customer systems easily.
KYOCERA AVX offers a great number of innovative and robust solutions for measuring pressure in different media. Due to flexible configurations, our pressure sensor modules can easily be integrated into customer-specific systems.
Particularly the high requirements in high-performance gearbox applications necessitate permanent monitoring of different media. Cost-optimised solutions with high vibration resistance are in great demand and a wide range of basic technologies enables us to optimally adjust the sensor characteristics to the respective customer application.

Technologies

  • Ceramic measuring cell
  • Semiconductor measuring cell
  • Pressure range: 0 … 0.5 bar to 0 … 60 bar
  • Temperature range: -40 °C to +125 °C / +150 °C
  • Connectors according to customer specification
Plug-In and In-Line Sensors

Last generation pressure sensors are absolutely solid and have excellent long-live characteristics. They win by their modular-building-concept and can easily be integrated into customer systems.

KYOCERA AVX offers a great number of innovative and robust solutions for measuring pressure in different media. Due to flexible configurations, our pressure sensor modules can easily be integrated into customer-specific systems.

Particularly the requirements in high durability requirements applications necessitate permanent monitoring of different media. Cost-optimized solutions with high vibration resistance are in great demand and a wide range of basic technologies enables us to optimally adjust the sensor characteristics to the respective customer application.

Polymer Pressure Sensor for HD
Option: with integrated Temperature sensor

96980 1 web

As an automotive supplier for sensors and power modules, our
companies have been partners for leading automotive manufacturers
and system suppliers for more than four decades. Today, a significant
portion of our products is focused on electric mobility
and hybrid drives.

With the focus on alternative Power to move Heavy Duty Trucks in the future like Fuel Cells we have developed light weight, highly robust  pressure sensors which can handle alternative media. It combines new materials with innovative and modular design components.


96970 webSo it is possible to easily combine pressure and temperature sensor in
the same housing – for pressure ranges up to more than 30bar!
Temperature sensor element is fully covered by stainless steel tip.
Due to the innovative sealing conception pressure and temperature can be measured within Hydrogen. It is characterized by an exceptionally long service life.


Features

  • Full Polymer housing
  • Proven robust Design
  • Modular Design with option of Temperature Sensor
  • Special sealing conception
  • Easy Double Flange mounting
  • Common connector system HDSCS or MLK
  • Modular Design without metal keeps valuable cost level

» More information about our Pressure Sensors
» Find detailed technical information in the section of data sheets and fast fact sheets

Differential Pressure Sensors

Once the maximum soot particle loading has been reached, a controlled combustion process occurs to regenerate the diesel particle filter. KYOCERA AVX provides sophisticated sensor concepts both for the initiation as well as the monitoring of this process. Apart from securing the pure functionality in these demanding ambient conditions, we have succeeded in generating comprehensive optimisations, which offer decisive advantages vis-a-vis conventional systems:

96820 e1607673527111

Differential pressure sensor records the loading condition of the particle filter and initiates the regeneration process.

Unlike conventional designs in which the exhaust gas is also conducted on the passive side of the differential pressure measuring cell, i.e. on the electronic side of the measuring cell, we work with a two-cell system, in which only the passive side of the cells comes into contact with exhaust gas. Apart from long term stability, this principle in addition makes it possible to output the exhaust back pressure as well as the differential pressure.

» Product Information

 

Combined Pressure Temperature Sensors

Last generation pressure sensors are absolutely solid and have excellent long-live characteristics. They win by their modular-building-concept and can easily be integrated into customer systems.

KYOCERA AVX offers a great number of innovative and robust solutions for measuring pressure in different media. Due to flexible configurations, our pressure sensor modules can easily be integrated into customer-specific systems.

Particularly the requirements in high durability requirements applications necessitate permanent monitoring of different media. Cost-optimized solutions with high vibration resistance are in great demand and a wide range of basic technologies enables us to optimally adjust the sensor characteristics to the respective customer application.

Polymer Pressure Sensor for HD
Option: with integrated Temperature sensor

96980 1 web

As an automotive supplier for sensors and power modules, our
companies have been partners for leading automotive manufacturers
and system suppliers for more than four decades. Today, a significant
portion of our products is focused on electric mobility
and hybrid drives.

With the focus on alternative Power to move Heavy Duty Trucks in the future like Fuel Cells we have developed light weight, highly robust  pressure sensors which can handle alternative media. It combines new materials with innovative and modular design components.


96970 webSo it is possible to easily combine pressure and temperature sensor in
the same housing – for pressure ranges up to more than 30bar!
Temperature sensor element is fully covered by stainless steel tip.
Due to the innovative sealing conception pressure and temperature can be measured within Hydrogen. It is characterized by an exceptionally long service life.


Features

  • Full Polymer housing
  • Proven robust Design
  • Modular Design with option of Temperature Sensor
  • Special sealing conception
  • Easy Double Flange mounting
  • Common connector system HDSCS or MLK
  • Modular Design without metal keeps valuable cost level

» More information about our Pressure Sensors
» Find detailed technical information in the section of data sheets and fast fact sheets

More Information about Pressure Sensors:

» Learn more about our pressure sensors  in various automotive applications

» Find technical details about our sensors in our data sheets and fast fact sheets

» A selection of sell-from-the-self pressure sensors can be found in the standard products section

Typical applications of our sensors are:

Exhaust system, DPF, diesel particulate filter, soot filter, turbocharger, engines, powertrain, exhaust pipe, off-highway u. Heavy-duty applications, particle filters, gearboxes, exhaust manifolds

Products from this area are also known under the following keywords:

Pressure sensor, oil pressure sensor, combined pressure and temperature sensor, exhaust gas sensors, differential pressure sensor, compressed air, standard pressure sensor, semiconductor sensor, Whitstone bridge, ceramic pressure sensor

Our sensors support the focus of future mobility:

Emission reduction, e-mobility, energy efficiency