Core Competence: Fluid Properties Sensor
from KYOCERA AVX Components (Dresden)

Fluid properties sensors help to measure the concentration and ratios in different liquids (AdBlue®, DEF, Urea) using an optical measuring principle. This highly robust sensor can be used in multiple applications. It offers a high degree of accuracy and temperature resistance.

Using special optical techniques, KYOCERA AVX’s sensor is capable of detecting variances in urea concentration as small as +/- 2 %, and can operate at temperatures from -10 °C to +85 °C. The optical measurement principle is robust against dirt and moving fluids including gasoline, diesel or coolant.

Typical Features and Benefits

  • Measuring liquid concentration
  • Concentration ratio of different liquids
  • Wear-free
  • Accuracy: ± 2 % (concentration of urea in water)
  • Measurement range: 0 % – 50 % (urea in water)
  • Function: -40 °C to + 60 °C (85 °C)
  • Signal output: SENT interface
  • Optical measuring principle
  • Frost-resistant
  • Temperature signal
  • Connector type optional
  • Tank or In-Line assembly
  • Quality and Level combined solution
  • Robust modular design

More Information about Quality Sensors:

High-Performance Sensor Solutions from KYOCERA AVX for Gas & Fluid Quality