Components

Our wide product range includes high performance sensors, components, switches and potentiometers, for industrial applications such as building automation, medical systems and mechanical applications.

We offer intelligent solutions with competent advice to help you get the most out of our products.

Here you can find technical documentation for our construction elements from the categories:

Carbon Presets
VA06 e1694072606996
Series 06 
Dimension:6 mm
Resistance Range:200 Ohm - 1 MOhm
Power Rating:0.1 W / 50 °C
Rotation:mech. 210° ± 10°

Datasheet HA06
Datasheet VA06

 

 
e 10 sr085 2
Series 10/SR 
Dimension:8.5 mm
Resistance Range:200 Ohm - 1 MOhm
Power Rating:0.1 W / 50 °C
Rotation:mech. 210° ± 10°
elektr. 240° ± 15°
Datasheet_10SR83
Datasheet_10SR85
 
Carbon Potentiometers
e rk1610n web
Series R 16 
Dimension:16.9 mm
Resistance Range:5 KOhm - 2 MOhm
Power Rating:0.125 W
Rotation:mech. 300° ± 5°
Datasheet_RK1610N 
 

series45
Series 45 

Resistance Range:

500 Ohm - 10 MOhm lin
1 KOhm - 10 MOhm log

Power Rating:

0.5 W lin
0.25 W log

Rotation:

300° ± 5° without switch
320° ± 5° with switch

Datasheet_45 
Cermet Presets
vac06
Series C 06 
Dimension:6 mm
Resistance Range:200 Ohm - 1 MOhm
Power Rating:0.3 W / 50 °C
Rotation:mech. 240° ± 10°

Datasheet_VAC06

Datasheet_HAC06

 
 

tgn825m

Series C 10/ TGN 
Dimension:9 mm
Resistance Range:100 Ohm - 1 MOhm
Power Rating:0.5 W / 70 °C
Rotation:mech. 260° ± 20°
Datasheet_TGN805M
Datasheet_TGN825M
 
 

e vc414 30

Series 415 

Dimension:

15 mm

Resistance Range:

22 Ohm - 4.7 MOhm

Power Rating:

1 W / 70 °C

Rotation:

mech. 270° ± 10°

Datasheet_VC414_10
Datasheet_VC414_30
Datasheet_HC414_10
Datasheet_HC414_30
 
 
Cermet Potentiometers
e vc456 30
Series 456 
Dimension:15 mm
Resistance Range:

22 Ohm - 4.7 M Ohm lin

Power Rating:1 W / 70 °C
(1.5 W / 40 °C)
Rotation:

mech. 270° ± 10°

Datasheet_HC456_30
Datasheet_VC456_30
 
 

c16k
Series C16 

Dimension:

16 mm

Resistance Range:

22 Ohm - 10 MOhm

Power Rating:

0.5 W / 70 °C
(1 W / 40 W)

Rotation:

mech. 270° ± 5°

Datasheet_C16K 
Conductive Plastic Potentiometers
CP10
Series CP10 
Resistance Range:2 KOhm - 25 KOhm
Power Rating:0.15 W / 70 °C
Rotation:300°
Datasheet_CP10
 

cp16k
 
Series CP16 

Dimension:

16 mm

Resistance Range:

1 KOhm - 10 KOhm

Power Rating:

1 W / 40 °C

Rotation:

mech. 300° ± 5°

elektr. 275° ± 10°

Datasheet_CP16K
Datasheet_CP16K_HP
 

CP17 543
 
Series CP17/543 

Resistance Range:

4150 Ohm ± 20%

Rotation:

125° ± 5°

Datasheet_CP17/543

CP16000
 
Series CP16000 

Resistance Range:

3 KOhm - 25 KOhm

Power Rating:

1 W / 70 °C derate for restricted angle

Rotation:

340° ± 3°

Datasheet_CP16000

LM10
 
Series LM10 

Resistance Range:

1 KOhm, 5KOhm, 10 KOhm

Datasheet_LM10
Wirewound Potentiometers
csm 115q7
Series 115 
Dimension:20.4 mm
Resistance Range:1 Ohm - 22 KOhm
Power Rating:2 W / 40 °C
Rotation:

mech. 270° ± 10°

elektr. 240° ± 15°

Datasheet_115Q7

Datasheet_115Q8

 

abw1
Series ABW1 
Dimension:23 mm
Resistance Range:5 Ohm - 22 KOhm
Power Rating:1 W / 40 °C
Rotation:mech. 285° ± 5°
elektr. 265° ± 5°
Datasheet_ABW1
Datasheet_ABW1p
 

abw2n
Series ABW2 
Dimension:28.5 mm
Resistance Range:5 Ohm - 22 KOhm
Power Rating:2 W / 40 °C
Rotation:mech. 300° ± 5°
elektr. 270° ± 5°
Datasheet_ABW2N
Datasheet_ABW2N_PVC
 

aw
Series AW 
Dimension:24 mm
Resistance Range:5 Ohm - 25 KOhm
Power Rating:4 W / 40 °C
Rotation:mech. 300° ± 10°
elektr. 280° ± 5°
Datasheet_AW 
 
 
Rotary Knob Switches
417
Series 417  
Dimension:19.4 mm 
Resistance range:1 x 12 to 1 x 2
2 x 6 to 2 x 2
3 x 4 to 3 x 2
4 x 3 to 4 x 2, 6 x 2
 
Power rating:150 V DC / AC 130 mA
max. 5VA
 
Rotation :Index angle:
Operating life:
Switching mode:
Isolation resistance:
30°
15.000 cycles
not shorting/
shorting
1 x 109 Ohm
Datasheet_417  

419
Series 419  
Dimension:19.4 mm 
Resistance range:1 x 12 to 1 x 2
2 x 6 to 2 x 2
3 x 4 to 3 x 2
4 x 3 to 4 x 2, 6 x 2
 
Power rating:150 V DC / AC 130 mA
max. 5VA
 
Rotation :Index angle:
Operating life:
Switching mode:
Isolation resistance:
30°
15.000 cycles
not shorting/
shorting
1 x 109 Ohm
Datasheet_419  

420
Series 420  
Dimension:19.4 mm 
Resistance range:1 x 12 to 1 x 2
2 x 6 to 2 x 2
3 x 4 to 3 x 2
4 x 3 to 4 x 2, 6 x 2
 
Power rating:150 V DC / AC 130 mA
max. 5VA
 
Rotation :Index angle:
Operating life:
Switching mode:
Isolation resistance:
30°
15.000 cycles
not shorting/
shorting
1 x 109 Ohm
Datenblatt_420  

Industrial Products

A spin-off of our customized automotive portfolio is available in standard versions.

Proven solutions at a high technical level and with modular concepts for off-road and agricultural applications, mobile machinery and versatile industrial applications.

This offering is rounded off by a trading program for passive components.

» Learn more…