Temperature Sensors for Fuel Cell Electric Systems

Temperature sensors are essential components in fuel cell electric vehicles (FCEVs), where precise thermal management is critical for both performance and safety. In these vehicles, fuel cells operate most efficiently within a narrow temperature range. Deviations from this range can reduce energy output, accelerate material degradation, and compromise system reliability.

To address these challenges, high-precision temperature sensors are integrated throughout the vehicle’s fuel cell system – including within the battery, hydrogen tank and e-motor. These sensors provide real-time data that enables active thermal control, preventing overheating, ensuring uniform temperature distribution, and optimizing energy efficiency during dynamic driving conditions.

In the mobile sector, temperature sensors must meet stringent requirements for durability, compactness, and response time. They are exposed to vibration, temperature fluctuations, and harsh environmental conditions. As FCEVs continue to grow in relevance as a clean mobility solution, advanced temperature sensing technologies are becoming increasingly vital for safe, efficient, and long-lasting vehicle operation.

AdobeStock 490414170 1

Key Facts

  • Ensure safety and efficiency with our range of comprehensive temperature sensors for hydrogen applications.
  • They are reliable, compact and easy to install.
  • They are high voltage resistance.
  • Materials that have been chosen to fit fuel cell electric systems.
  • The design of this sensors has been proven in the automotive and heavy-duty sectors, running in large-volume production.

Battery

94280 1 web 2

Click for more information

Temperature Sensor Cooling - Redundant measurement

Discover the innovative sensor with dual measuring elements – the groundbreaking solution to ensure high safety and reliability in your applications. For temperature monitoring, we rely on a proven technology.
Download Fast Facts
94086 web e1760005463809

Click for more information

Temperature Sensor with T-adapter for fluids

High sophisticated Temperature sensors by KYOCERA AVX already equipped with specially designed T-adapter can be easily mounted to customer`s line system. Because of its really good thermal decoupling measurement inside a fluid line is reliable, quick and precise.
Download Fast Facts

E-Motor

94436 web 1

Click for more information

Temperature Sensor for solid body

With a temperature measuring range of -40° C up to 180° C and an analog-continuous signal combined with special heat conducting tip design this sensor provides the perfect solution for mobile and industrial applications where no media but direct to solid body measurement is required.
Download Fast Facts
94160 web

Click for more information

Connector Temperature

Discover our groundbreaking sensor – the next generation for advanced electrical applications! Designed to meet the highest demands for dielectric withstand strength, this innovative sensor ensures maximum reliability and safety in challenging environments.
Download Fast Facts

Hydrogen Tank

h2 tank web e1760005520794

Click for more information

Temperature Sensor for Hydrogen Tank

The temperature sensor is based on decades of automotive experience and has been specifically developed for the requirements of modern hydrogen technologies.
Download Fast Facts