Temperature Sensors for Fuel Cells

In automotive fuel cell systems, temperature sensors are critical components for real-time thermal management, enabling accurate monitoring of key media such as coolant, intake air, process water, hydrogen, and high-voltage electrical conductors. Their integration ensures optimal system performance, operational safety, and extended component lifespan under dynamic driving conditions.

Advantages of KYOCERA AVX Temperature Sensors

  • Long term experience in Fuel Cell application
  • High volume production
  • Individual solution (stray current stability)
  • Multiple sensor variants for different demands
Fuel Cell

1 - Charged air up to 230 °C

94051 web

Click for more information

Temperature Sensor for boost air

With a temperature measuring range of -40° C up to 250° C and an analog-continuous signal this sensor provides the perfect solution for mobile and industrial applications in temperature measurement.
Download Fast Facts

2 - Screw in sensor for fluids and gases

94081 schwarz web

Click for more information

Quick Temperature Sensor

Temperature sensors by KYOCERA AVX determine temperature reliably, quickly and precisely in liquid or gaseous media such as water (coolant), oil, fuel and intake/charge air.
Download Fast Facts

3 - Stainless steel screw in

94085 stainless steel web freigestellt e1760005502480

Click for more information

Temperature Sensor for HD application

With a temperature measuring range of -40° C up to 150° C and an analog-continuous signal this sensor is perfect solution for heavy duty mobile and industrial applications in temperature measurement.
Download Fast Facts

4 - BUS bar measurement

BUS bar web

Click for more information

BusBar direct contact Temperature Sensor

As special designed temperature sensor out of our portfolio with range of -40° C up to 180°C and an analog-continuous signal this flat surface sensor is perfectly adaptable to flat side of BusBar used in high current electrical application for mobile and industrial temperature measurement.
Download Fast Facts

5 - Clip in solution (tool free)

94104 web

Click for more information

Clip in Temperature Sensor

Most easily mounted temperature sensor out of our portfolio with range of -40° C up to 150°C and an analog-continuous signal this clipped in sensor provides the perfect solution for mobile and industrial applications in temperature measurement.
Download Fast Facts

More information