Fluid Quality Sensor
Urea Conentration Sensor - CAN Signal

| Series 74701 | |
| Sensor signal: | CAN signal according to SAE-J1939 |
| Sensor head dimension: | Ø31 x 20 mm |
| Supply voltage: | 9 - 16 V |
| Current consumption: | Typ. 12 mA (max. 20 mA) |
Connector: | Hirschmann MLK 4-way code A |
Urea Conentration Sensor - SENT Signal

| Series 74701 | |
| Sensor signal: | SENT-Signal according to SAE-J1939 |
| Sensor head dimension: | Ø31 x 20 mm |
| Supply voltage: | 9 - 16 V |
| Current voltage: | Typ. 12 mA (max. 20 mA) |
Connector: | Hirschmann MLK 4-way code A |