EMC and laboratory tests for automotive applications and equivalent industrial applications

The KYOCERA AVX Components Sensing and Control Division companies have been a recognized partner to the automotive industry for more than four decades. We develop and produce sensors, power modules and power electronics based on innovative technologies. For necessary laboratory and EMC tests accompanying development, we have the most modern equipment and premises.

EMC Service

The world is more dependent on electronics than ever before and demand is increasing many times over every year. EMC conformity is intended to ensure that several electronic devices can be used together safely and easily and that broadcasting is not disturbed.

KAVX offers EMC testing that can help you comply with the guidelines for your products in order to sell them on the global market. We support you in this rapidly developing and complex area with state-of-the-art EMC testing laboratories, laboratories and a team of electronics experts.

Conducted

Immunity

• Fast Transients (Burst)
• Voltage Drops
• Induced RF Currents
• Surge voltage
• Bulk Current Injection
  (BCI)
• Electrostatic discharge
  (ESD) up to 30kV

Radiated

Immunity

• Magnetic fields
• High-frequency
  electromagnetic fields
> 200kHz to 6GHz

Conducted

Emissions

• Voltage disturbance
• Current disturbance
• Voltage fluctuation
 

Radiated

Emissions

• Electromagnetic RF
  emissions
> 9kHz to 6GHz

EMC

pre Compliance

• Support and supervision of the EMC maturity process
  of development projects
• Support of acceptance and series inspections
• Consulting and active support for EMC-compliant
  engineering
• Creation of EMC test plans
• Advice on the application of EMC
  specifications/guidelines
• Support in the conception of EMC measures

EMC Service - Chamber 1 (Salzburg)

Absorber-Lined-Shielded-Enclosure (ALSE)

Dimensions of the chamber: 5.5m x 4.9m x 3.3m (L x W x H)

  • Door dimensions: 1,2m x 2,1m
    Dimensions test table: 2.5m x 1.0 x 0.9m (L x D x H)
  • Fiber optic connection for CAN / LIN
  • Mains filter for 4 connections in the chamber (4 x 100A, 1000V)
    Connections for cooling circuit

EMC Service - Chamber 2 (Werne)

Absorber-Lined-Shielded-Enclosure (ALSE)

Dimensions of the chamber: 5.2m x 4.0m x 3.3m (L x W x H)

  • Door dimensions: 1,2m x 2,1m

EMC Service - Chamber 3 (Werne)

Shielded Enclosure 
Dimensions of the chamber: 5.5m x 5.7m x 3.8m (L x W x H)
  • Door dimensions: 1,2m x 2,1