Lighting
LED- and Laser Light Solutions
Since 2005 KYOCERA AVX (Salzburg) has been developing and producing customer specific LED module using proven design and process tools to minimize size and optimize thermal dissipation in any environment or application
Ultramodern modular technology is used to precisely place high-power LEDs (+/- 80um XY ref chip center) for use in numerous lighting functions. By combining a precisely placed LED with unique substrate and thermal interface technologies, KYOCERA AVX (Salzburg) can offer our automotive customers a world-class solution from one of our global manufacturing sites (Europe, China, NAFTA).


Special characteristics
- Thermal management (increased service life and power of the LEDs)
- 3-D arrangement of the light modules on application specific heatsinks and elements
- Different substrate technologies possible, e.g. PCB / ceramic / aluminium or copper substrate
- Design freedom for characteristic recognition value
- Free design of the illuminated image
- Separate control of the individual LEDs possible
- Design for matrix headlights
Typical applications
The customer-specific light modules for applications in the front and rear areas of automobiles are made use of for, among other things, full-beam headlights, dipped beam headlights, indicators, cornering lights, daytime running lights, side marker lights, parking lights, cornering lights, motorway lights, spotlights and various applications for tail lights. A special feature is in this case “Adaptive lighting systems (AFS)”, i.e. headlight systems that automatically adapt to the respective traffic and ambient light conditions.
More information about
LED- and Laser Light
Solutions
Products from this area are also known under the following keywords:
LED module, sub-assembly, alternator, headlamp, rear lamp, LED substrate, automotive lighting, laser light, infrared, autonomous driving, communication
Our controls support the focal areas of future mobility:
safety and comfort, autonomous driving, communication and data transmission
» On a nutshell – Download Fast Facts
Power modules for LED and laser light applications
The use of powerful LEDs and laser components in the automotive sector combines increased safety and service life with enormous energy efficiency. Moreover, lighting design as a progress indicator is becoming increasingly important and automobile manufacturers rely heavily on the recognition value of the automobile front end as the “face of the make”. By means of our ultramodern module technology we enable our customers to achieve the greatest possible design freedom with the efficient use of high-power LEDs and laser modules as well as the control of the respective lighting functions desired.




Special characteristics
- Thermal management (increased service life and power of the LEDs)
- 3-D arrangement of the lighting modules on application-specific heatsinks and elements
- Different substrate technologies possible, e.g. PCB / ceramic / aluminium or copper substrate
- Design freedom for characteristic recognition value
Typical applications
The customer-specific lighting modules for applications in the automobile front-end and rear-end areas are used for, among other things, full beam, dipped beam, indicators, cornering light, daytime running lights, side marker lights, clearance lights, cornering lights, motorway lights, spotlights and various applications for tail lights. A special feature is in this case “Adaptive front lighting systems (AFS)”, i.e. headlight systems that automatically adapt to the respective traffic and ambient light conditions.
Electromobility - Sensors and Controls
As electromobility gains more and more importance, we too want to be actively involved and support our customers at this environmentally friendly alternative to conventional vehicles. We offer solutions for electro and hybrid vehicles according to customer specific application.