Fast Facts

Position

SPINpad Geberrad scaled e1607685201806
SPINpad Sensor Automotive Applications - Inductive High Speed Rotor Position
INA
Autopad
Technology
Fahrzeugniveau
Chassis Position
Sensor (CPS)
91970 2 e1607673761599
Inductive Height Level
Sensor (IHLS)
SPINpad Geberrad scaled e1607685201806
SPINpad Sensor Industrial Applications - Inductive High Speed Rotor Position

Speed

94416 mit ring 2
Over Moulded Speed Sensors For Camshaft & Crankshaft Applications

Pedal

Shanqi Pedal veraendert e1607672747727
Pedals For Trucks
China Pedal frei verkaeuflich
Pedals For Passenger Cars
Haptic Pedal
New Generation Haptic Pedals

Hand throttle

gasdrehgriff 12 2019
Electronic Hand Throttle

Temperature

94082 web e1607673234886
Temperature Sensor For Transmission
Temperature Sensor 94600
Exhaust Gas High Temperature Sensor
Doppeltemperaturfühler Abgas
High Temperature Sensor > 1,100°C
94280 mit Gehaeuse
Temperature Sensor Redundant
94098 scaled e1607672888758
Robust Temperature Sensor
94121 e1607673094906
Electronic Temperature Sensor (Transmitter)
Hochtemperaturfühler CAN
High Temperature Sensor with PT200
94710 2
High Temperature Sensor with Thermocouple
HTF mit USB
High Temperature Sensor with USB or CAN Connector
Werne Sensor
Temperature Sensor for Heavy Duty Applications
BUS bar web
Bus Bar Temperature Sensor
94051 web
Temperature Sensor for Boost Air
94081
Quick Temperature Sensor
94099 new 1
Temperature Sensors with T-Adapter
94104 scaled e1607672553348 768x512 1
Clip in Temperature Sensor
94160 2
Connector Temperature Sensor
94436 1
Temperature Sensor for Solid Body
Battery pack web 1
Battery Cell Temperature Sensor
94086 2
Temperature Sensor for Battery Thermo Manegement (Cooling)
KYOCERA AVX Gas Konzentration Tanksensor
H2 Tank Temperature Sensor
Temperatursensor Flansch Temperature Sensor Flange
Redundant Temperature Sensor
94081 schwarz 768x512 1
Temperature Sensors for Temperature Monitoring

Pressure

96820 e1607673527111
Differential Pressure Sensor
96970 web
Polymer Pressure Sensor for HD

Quality

adblue def
AdBlue Quality Sensor

Exhaust

Abgas
Exhaust After-Treatment

Controls

230203 EWAPU Hochvoltpumpe WT
Stack Cooling Pump 0.7 kW / 1.4 kW
230203 EWAPU ohne Logo
MCU - Motor Control Unit
kyo pumpe sa
Air Blower
LED Head Lights
LED Modules For Main Headlights
Electric Smart Switch HV and 48V
221018 OBC 6kW6 MinimalMod
OBC - On Board Charger
230220 SiC Switch WT
Power Module for Inverters
Half bridge or B6 bridge configuration
Power Stack
Power Stack
Radnabenmotor Steuerelektronik Protean e1607684937198
IPM - Intellegent Power Modules
KTM Aufbau
ECU - Electronic Control Unit

Battery Sensor Set

Fast_Facts_Waterin_oil
Water detection sensor