OBC - On Board Charger
The On Board Charger (OBC) from KYOCERA AVX (Salzburg) is an industry leading solution with very high power density in a small package. Its proven design is ready as a plug-n-play solution or can be customized, depending on customer needs.


Special characteristics
- Water- or air-cooled versions available
- EVSE communication (CP/PP):
- In accordance with SAEJ1772 and IEC 61851
- Vehicle communication: CAN 2.0B / CAN-FD
- Designed to ASIL-C and ISO26262 standards
In development
- Bi-directional variant: vehicle → consumers
- PLC fast charging function
More infomation about
On Board Charger
Products from this area are also known by the following keywords:
On Board Chargers, fast charging, DC charging system, charging infrastructure, fast charging system
Our controls support the focal areas of future mobility:
Electromobility
Application-specific data
3.3 kW | 6.6 kW | 11 kW | |
AC input voltage | 85 VAC – 264 VAC | ||
Input current | > 32 A | ||
Frequency range | 49 – 61 Hz | ||
DC output voltage | 150 VDC – 420 VDC | ||
DC output power | 3.3 kW | 6.6 kW | 11 kW |
DC output current | < 10 A | < 20 A | < 40 A |
Electromobility - Sensors and Controls
As electromobility gains more and more importance, we too want to be actively involved and support our customers at this environmentally friendly alternative to conventional vehicles. We offer solutions for electro and hybrid vehicles according to customer specific application.