LED Modules for Automotive Headlight Applications

The use of bright LEDs in the automotive industry combines higher safety and life time with enormous energy efficiency.
Moreover, light design as progress indicator becomes more and more important and automotive manufacturers count on the enhanced visual brand association of the automotive headlights as „brand face“. Our modern module technology offers our customers maximum possible design freedom with efficient use of high power LEDs and the control of the desired light function.

Our latest achievement is a mounting technology which allows a ± 80µm precise mounting in reference to the chip centre.

Typical Applications

The customer specific LED modules for lighting applications in the automotive front are used inter alia for high beam, low beam, indicator, bending light, daytime running light, side marker, position light, cornering light, highway light and spot light.
Of special mention here are the `Advanced Frontlighting Systems (AFS)´, which are head light systems adapting automatically to the present traffic and ambient light conditions.

Special Features

  • Thermal management (increases the life time and efficiency of LEDs)
  • 3-D-assembly of LEDs on application specific heat sinks
  • Various substrate technologies possible, e.g. PCB / ceramic / aluminium substrate
  • Design freedom for high recall value

Individual solutions are our strength.
Together we will find the best option for your project.

Lighting / LED

Power Modules for innovative LED headlight functions

Power modules for lighting applications. Extremely small, very efficient and with excellent thermal management.

Temperature. Pressure. Level. Quality. Speed. Position. Sensors, Pedals and Control Units from KYOCERA AVX reliably monitor and control customer-specific applications with high accuracy.