Pressure Sensors
0 - 6 bar
Series 96760 | |
Pressure range: | e.g. 0...6 bar, or acc. to customer spec. |
Temperature range: | -40 °C to +125 °C |
Output signal: | 0.5...4.5 V ratiometric |
Thread: | M18 x 1.5 |
Connector: | DIN Bajonett (72585) |
Datasheet |
0 - 6 bar
Series 96775
Pressure range: | 0...6 bar, relative |
Temperature range: | -40 °C to +125 °C |
Supply voltage | 5 (±0,25) VDC; Power-up time < 25 ms |
Thread: | M16 x 1.5 |
Connector: | DIN Bajonett, Cod. 3 (DIN 72585) |
Datasheet |
0 - 10 bar
Series 96770 | |
Pressure range: | e.g. 0...10 bar, or acc. to customer spec. |
Temperature range: | -40 °C to +125 °C |
Output signal: | 0.5...4.5 V ratiometric |
Thread: | M14 x 1.5 or M18 x 1.5 |
Connector: | Bosch Compact |
0 - +600 (2000) bar
Series 96705 | |
Pressure range: | absolute and relative e.g. 0...+600 (2000) bar |
Temperature range: | -40 °C to +105 °C |
Output signal: | 0…10 V, 4 - 20 mA, 0.5 … 4.5 V ratiometric |
Thread: | Adaption optional, most usual types of thread available |
Connector: | Different options available e.g. DIN 17301-803-C (Standard) Deutsch, Superseal, AMP Packard Cable |
Datasheet |