Highest automotive standards versatile due to smart USB or CAN coupling

KYOCERA AVX thermocouple-based high temperature sensor with USB or CAN interface meets demanding automotive standards. Provided with a USB or CAN connector, it is versatile and easy to connect e.g. to a standard laptop! Use the sophisticated temperature measurement wherever it is needed. With a temperature measurement range of -40 °C to +1200 °C and a resolution of 0.1 K, this sensor offers the perfect solution for general industrial applications, test labs or smart home applications. The entire sensor is fully USB or CAN powered, making communication and power supply very easy. By using a virtual serial port and thanks to simple commands, using the sensor has never been easier. Contact our sales team at Dresden.info@kyocera-avx.com and let us convince you of this innovative product!

»  Learnmoreaboutournew High Temperature Sensor