Converter for Electrical In-Wheel-Drive-System
from KYOCERA AVX Components (Salzburg)

This customer specific module includes two complete B6 IGBT bridges, the driver circuit and controller board. The highly integrated module provides protection from over temperature, over current and over voltage. The IGBT bridges with a low inductance layout are printed on ceramic substrates using the latest IGBT technology.

Special Features

  • Extreme compact and robust design (100 g shock)
  • Highest power density 108 kW/l
  • ISO 26262 / ASIL D compliance
  • Fulfills extreme reliability requirements (400,000 active temperature cycles)

More infomation about
Converter for Electrical In-Wheel-Drive-Systems:

» You will find further information about Converter for electrical in-wheel-drive-system in electromobility applications

» On a nutshell – Fast fact sheet

Typical applications of our technology are:
Wheel-drive-system

Products from this area are also known under the following keywords:
Inverter, Motor-Controls, E-Motor

Our controls support the focal points of future mobility:
E-mobility, CO2-reduction