ECU - Electronic Control Unit / Electromobility
from KYOCERA AVX Components (Salzburg)

The customer specific inverter for electronic drives contains the required hard and software components for controlling the synchronous engine as well as the control of the complete vehicle. An integrated DC/DC converter supplies the 12V vehicle system voltage for light, water pump, electronic gas reporting, dashboard etc.. The heat reduction of the power stage is done via water cooling system.

Special Features

  • Thermal management at 0.1 K/W
  • Scalable power stage
  • Project handling and integration of hard and software according to ISO26262 ASIL-C level
  • Specific power density: 11.7 kW/kg

Application Specific Data

  • Voltage range: 200 V – 303 V
  • Continuous current: 39.4 Aeff
  • Peak current: 137.9 Aeff
  • Rotation speed: max. 6,600 rpm
  • Lifetime: 1,000 h / 10 years

More Information about Electronic Control Units:

» You will find further information about ECU – Electronic Control Unit in electromobility applications

» On a nutshell – Fast fact sheet

Typical applications of our technology are:
Wheel-drive-system

Products from this area are also known under the following keywords:
Inverter, Motor-Controls, E-Motor

Our controls support the focal points of future mobility:

E-mobility, CO2-reduction