Skip to content
AB Elektronik
  • Home
  • Applications
    • Electromobility
    • Exhaust After-Treatment
    • Powertrain
    • Chassis
    • Lighting / LED
    • Transmission
  • Technologies
    • Autopad
    • SPINpad
    • LED-Precision-Mounting
    • Power Stack
    • TFC / TFS on Aluminium Nitride
  • Products
        • Sensing

        • Position Sensors
        • Speed Sensors
        • Temperature Sensors
        • Pressure Sensors
        • Pedals
        • Hand Throttle
        • Quality
        • Linear and Rotary Potentiometers
        • Proximity Sensors
        • Control

        • Motor Control Units
        • Electric Smart Switch
        • On Board Charger
        • Customized Power Modules
        • Lighting solutions
  • Testing
    • EMC Service
  • Business
    • Quality
    • Locations
    • Events
  • Service
    • Knowledge Box
    • Sensor Catalogue
    • Media
    • Fast Facts
    • Datasheets
    • News
  • Career
  • Deutsch
  • Deutsch

Go to
KYOCERA AVX

KYOCERA AVX Components (Werne) GmbH:
Position, Pedal, Speed Technologies
Werne, Germany
+49 2389 788-0

KYOCERA AVX Components (Dresden) GmbH:
Pressure, Temperature, Media Quality Technologies
Klingenberg, Germany
+49 35202 57-30

KYOCERA AVX Components (Salzburg) GmbH:
Controls and Power Electronics Technologies
Salzburg, Austria
+43 662 44991-0

KYOCERA AVX Components (Suzhou) Co., Ltd.:
Local Sales and Manufacturing
China
+86 512 66611004

KYOCERA AVX Components (New Delhi) Private Limited:
Local Sales and Manufacturing
India
+91 1244414800

KYOCERA AVX Components Seoul Korea:
Local Sales and Manufacturing
Korea
+82-2-788-1220

AB Elektronik Sensing and Control Sales Office US:
Local Sales and Manufacturing
United States
+1 469 990 6816

Quickfinder

Quickfinder:

  • Datasheets
  • Contact
  • News
  • Events

Search for:

Month: November 2023

News Power Modules Interview En

Interview on Power Modules for inverters by KYOCERA AVX Components

Power Modules for inverters by KYOCERA AVX Components provide highest efficiency and reduction of weight as well as space requirements by using SiC and GaN semi-conductors in combination with our innovative power module design. Find out more details about our Power Modules at the latest interview.

» More information about our Power Modules

Posted in News, Show Picture

Recent Posts

  • Hydrogen Gas Concentration Sensor for Fuel Cell Vehicles and Hydrogen Infrastructure Applications
  • High Temperature Sensor with thermocouple
  • Electric Smart Switch for 48 V, 470 V and 810 V
  • The volleyball team of KYOCERA AVX Components Werne competed at local hobby tournament
  • Give something back – Charity India

Recent Comments

    Archives

    • October 2025
    • August 2025
    • July 2025
    • June 2024
    • November 2023
    • October 2023
    • May 2023
    • October 2022
    • August 2022
    • May 2022
    • April 2022
    • January 2022
    • November 2021
    • May 2021
    • February 2021

    Categories

    • EHT
    • Frontpage
    • News
    • Pedals
    • Position sensors
    • Pressure sensors
    • Quality Sensors
    • Show Picture
    • Speed sensors
    • Temperature Sensors

    Meta

    • Log in
    • Entries feed
    • Comments feed
    • WordPress.org
     
    Sensing & Control KYOCERA AVX Components
    Linkedin
    Legal Notice // Data Protection // Cookies // Disclaimer // General Terms and Conditions // Submit Concern (Compliance Hotline)
    x
    „What can we do for you?“

    Contact us now

    Please submit your application, including salary requirements and earliest starting date, to our softgarden applicant platform, which is operated by softgarden e-recruiting GmbH. Here you can also inform yourself directly about the data protection standards. We are looking forward to getting to know you!

    To the applicant platform